SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC,LCD,CP en,3.6 | Supply voltage range, charge pump enabled, VLCD ≤ 3.6 V | LCDCPEN = 1, 0000 < VLCDx ≤ 1111, LCDREFEN = 1 (charge pump enabled, VLCD ≤ 3.6 V) | 1.8 | 3.6 | V | |
VCC,LCD,ext. bias | Supply voltage range, external biasing, charge pump enabled | LCDCPEN = 1, LCDREFEN = 0 | 1.8 | 3.6 | V | |
VCC,LCD,VLCDEXT | Supply voltage range, external LCD voltage, external biasing, charge pump disabled | LCDCPEN = 0, LCDSELVDD = 0 | 1.8 | 3.6 | V | |
VR33 | External LCD voltage at LCDCAP/R33, external biasing, charge pump disabled | LCDCPEN = 0, LCDSELVDD = 0 | 2.4 | 3.6 | V | |
CLCDCAP | 0.1 | µF | ||||
CR33 | 0.1 | µF | ||||
CR23 | 0.1 | µF | ||||
CR13 | 0.1 | µF | ||||
fFrame | LCD frame frequency range | fLCD = 2 × mux × fFRAME with mux = 1 (static), 2, 3, 4 | 16 | 32 | 64 | Hz |
fACLK,in | ACLK input frequency range | 30 | 32 | 40 | kHz | |
CPanel | Panel capacitance | 32-Hz frame frequency | 8000 | pF | ||
VR33 | Analog input voltage at R33 | LCDCPEN = 0, LCDSELVDD = 0, LCDREFEN = 0 | 2.4 | 3.6 | V | |
VR23,1/3bias | Analog input voltage at R23 | LCDCPEN = 0, LCDSELVDD = 0, LCDREFEN = 0 | 1.2 | 2.4 | V | |
VR13,1/3bias | Analog input voltage at R13 with 1/3 biasing | 0.0 | 1.2 | V | ||
VLCDREF/R13 | External LCD reference voltage applied at LCDREF/R13 | LCDCPEN = 1, LCDSELVDD = 0, LCDREFEN = 0 | 0.8 | 1.0 | 1.2 | V |