SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
The interrupt vectors and the power-up start address are located in the address range 0FFFFh to 0FF80h. The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
System Reset Power-up, Brownout, Supply Supervisor External Reset RST Watchdog Time-out, Key Violation FRAM uncorrectable bit error detection Software POR, FLL unlock error | SVSHIFG PMMRSTIFG WDTIFG PMMPORIFG, PMMBORIFG SYSRSTIV FLLUNLOCKIFG | Reset | FFFEh | 63, Highest |
System NMI Vacant Memory Access JTAG Mailbox FRAM bit error detection | VMAIFG JMBINIFG, JMBOUTIFG CBDIFG, UBDIFG | Nonmaskable | FFFCh | 62 |
User NMI External NMI Oscillator Fault | NMIIFG OFIFG | Nonmaskable | FFFAh | 61 |
Timer0_A3 | TA0CCR0 CCIFG0 | Maskable | FFF8h | 60 |
Timer0_A3 | TA0CCR1 CCIFG1, TA0CCR2 CCIFG2, TA0IFG (TA0IV) | Maskable | FFF6h | 59 |
Timer1_A3 | TA1CCR0 CCIFG0 | Maskable | FFF4h | 58 |
Timer1_A3 | TA1CCR1 CCIFG1, TA1CCR2 CCIFG2, TA1IFG (TA1IV) | Maskable | FFF2h | 57 |
RTC Counter | RTCIFG | Maskable | FFF0h | 56 |
Watchdog Timer Interval mode | WDTIFG | Maskable | FFEEh | 55 |
eUSCI_A0 Receive or Transmit | UCTXCPTIFG, UCSTTIFG, UCRXIFG, UCTXIFG (UART mode) UCRXIFG, UCTXIFG (SPI mode) (UCA0IV)) | Maskable | FFECh | 54 |
eUSCI_B0 Receive or Transmit | UCB0RXIFG, UCB0TXIFG (SPI mode) UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG (I2C mode) (UCB0IV) | Maskable | FFEAh | 53 |
ADC | ADCIFG0, ADCINIFG, ADCLOIFG, ADCHIIFG, ADCTOVIFG, ADCOVIFG (ADCIV) | Maskable | FFE8h | 52 |
P1 | P1IFG.0 to P1IFG.7 (P1IV) | Maskable | FFE6h | 51 |
P2 | P2IFG.0 to P2IFG.7 (P2IV) | Maskable | FFE4h | 50 |
LCD | LCDBLKOFFIFG, LCDBLKONIFG, LCDFRMIFG (LCDEIV) | Maskable | FFE2h | 49, Lowest |
Reserved | Reserved | Maskable | FFE0h to FF88h | |
Signatures | BSL Signature 2 | 0FF86h | ||
BSL Signature 1 | 0FF84h | |||
JTAG Signature 2 | 0FF82h | |||
JTAG Signature 1 | 0FF80h |