SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
Read and write endurance | 1015 | cycles | |||
tRetention | Data retention duration | TJ = 25°C | 100 | years | |
TJ = 70°C | 40 | ||||
TJ = 85°C | 10 |