SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-14 shows the port diagram. Table 9-36 summarizes the selection of the pin function.
PIN NAME (P3.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS (1) | |||
---|---|---|---|---|---|---|---|
P3DIR.x | P3SEL1.x | P3SEL0.x | LCDSz | ||||
P3.4/SMCLK/DMAE0/ COM6/LCDS27 | 65 | 51 | P3.4 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
N/A | 0 | 0 | 1 | 0 | |||
SMCLK | 1 | ||||||
DMAE0 | 0 | 1 | 0 | 0 | |||
Internally tied to DVSS | 1 | ||||||
COM6 | 1 | 1 | X | ||||
Sz | X | X | 0 | 1 | |||
0 | X | ||||||
P3.5/ACLK/COUT/ COM3/LCDS26 | 66 | 52 | P3.5 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
N/A | 0 | 0 | 1 | 0 | |||
ACLK | 1 | ||||||
N/A | 0 | 1 | 0 | 0 | |||
COUT | 1 | ||||||
COM3 | X | 1 | 1 | X | |||
Sz (2) | X | X | 0 | 1 | |||
0 | X |