SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-7 shows the port diagram. Table 9-29 summarizes the selection of the pin function.
PIN NAME (P2.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
---|---|---|---|---|---|---|
P2DIR.x | P2SEL1.x | P2SEL0.x | ||||
P2.2/COUT/UCA0CLK/ A14/C14 | 2 | 2 | P2.2 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
N/A | 0 | 0 | 1 | |||
COUT | 1 | |||||
UCA0CLK | X(2) | 1 | 0 | |||
A14, C14(3)(4) | X | 1 | 1 | |||
P2.3/TA0.0/UCA0STE/ A15/C15 | 3 | -- | P2.3(I/O) | 0 = Input, 1 = Output | 0 | 0 |
TA0.CCI0A | 0 | 0 | 1 | |||
TA0.0 | 1 | |||||
UCA0STE | X(2) | 1 | 0 | |||
A15, C15(3)(4) | X | 1 | 1 |