(Some Noted Parameters Specified for –40°C to 85°C Only)
CAUTION | These products use FRAM nonvolatile memory technology. FRAM retention is sensitive to extreme temperatures, such as those experienced during reflow or hand soldering. See Absolute Maximum Ratings for more information. |
CAUTION | System-level ESD protection must be applied in compliance with the device-level ESD specification to prevent electrical overstress or disturb of data or code memory. See the application report MSP430™ System-Level ESD Considerations (SLAA530) for more information. |
The Texas Instruments MSP430FR573x family of ultra-low-power microcontrollers consists of multiple devices that feature embedded FRAM nonvolatile memory, ultra-low-power 16-bit MSP430™ CPU, and different peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption. Peripherals include a 10-bit analog-to-digital converter (ADC), a 16-channel comparator with voltage reference generation and hysteresis capabilities, three enhanced serial channels capable of I2C, SPI, or UART protocols, an internal DMA, a hardware multiplier, an RTC, five 16-bit timers, and digital I/Os.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FR5739-EP | VQFN (40) | 6.00 mm × 6.00 mm |
This section shows the functional block diagram for the MSP430FR5739 device in the RHA package.
Changes from * Revision (November 2014) to A Revision