SLAS639L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
Figure 4-1 shows the pin diagram for the MSP430FR5731, MSP430FR5733, MSP430FR5735, MSP430FR5737, and MSP430FR5739 devices in the 40-pin RHA package.
NOTE:
Exposed thermal pad connection to VSS recommended.Figure 4-2 shows the pin diagram for the MSP430FR5731, MSP430FR5733, MSP430FR5735, MSP430FR5737, and MSP430FR5739 devices in the 38-pin DA package.
Figure 4-3 shows the pin diagram for the MSP430FR5730, MSP430FR5732, MSP430FR5734, MSP430FR5736, and MSP430FR5738 devices in the 24-pin RGE package.
NOTE:
Exposed thermal pad connection to VSS recommended.Figure 4-4 shows the pin diagram for the MSP430FR5738 device in the 24-pin YQD package,
Figure 4-5 shows the pin diagram for the MSP430FR5730, MSP430FR5732, MSP430FR5734, MSP430FR5736, and MSP430FR5738 devices in the 28-pin PW package.
Table 4-1 describes the signals for all device variants and packages.
TERMINAL | I/O (1) | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | NO. | ||||||
RHA | RGE | DA | PW | YQD | |||
P1.0/TA0.1/DMAE0/ RTCCLK/A0/CD0/VeREF- | 1 | 1 | 5 | 5 | C2 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TA0 CCR1 capture: CCI1A input, compare: Out1 | |||||||
External DMA trigger | |||||||
RTC clock calibration output | |||||||
Analog input A0 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD0 | |||||||
External applied reference voltage (not available on devices without ADC) | |||||||
P1.1/TA0.2/TA1CLK/ CDOUT/A1/CD1/VeREF+ | 2 | 2 | 6 | 6 | D1 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TA0 CCR2 capture: CCI2A input, compare: Out2 | |||||||
TA1 input clock | |||||||
Comparator_D output | |||||||
Analog input A1 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD1 | |||||||
Input for an external reference voltage to the ADC (not available on devices without ADC) | |||||||
P1.2/TA1.1/TA0CLK/ CDOUT/A2/CD2 | 3 | 3 | 7 | 7 | C1 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TA1 CCR1 capture: CCI1A input, compare: Out1 | |||||||
TA0 input clock | |||||||
Comparator_D output | |||||||
Analog input A2 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD2 | |||||||
P3.0/A12/CD12 | 4 | N/A | 8 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
Analog input A12 – ADC (not available on devices without ADC or package options PW, RGE, YQD) | |||||||
Comparator_D input CD12 (not available on package options PW, RGE, YQD) | |||||||
P3.1/A13/CD13 | 5 | N/A | 9 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
Analog input A13 – ADC (not available on devices without ADC or package options PW, RGE, YQD) | |||||||
Comparator_D input CD13 (not available on package options PW, RGE, YQD) | |||||||
P3.2/A14/CD14 | 6 | N/A | 10 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
Analog input A14 – ADC (not available on devices without ADC or package options PW, RGE, YQD) | |||||||
Comparator_D input CD14 (not available on package options PW, RGE, YQD) | |||||||
P3.3/A15/CD15 | 7 | N/A | 11 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
Analog input A15 – ADC (not available on devices without ADC or package options PW, RGE, YQD) | |||||||
Comparator_D input CD15 (not available on package options PW, RGE, YQD) | |||||||
P1.3/TA1.2/UCB0STE/ A3/CD3 | 8 | 4 | 12 | 8 | B1 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TA1 CCR2 capture: CCI2A input, compare: Out2 | |||||||
Slave transmit enable – eUSCI_B0 SPI mode | |||||||
Analog input A3 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD3 | |||||||
P1.4/TB0.1/UCA0STE/ A4/CD4 | 9 | 5 | 13 | 9 | B2 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB0 CCR1 capture: CCI1A input, compare: Out1 | |||||||
Slave transmit enable – eUSCI_A0 SPI mode | |||||||
Analog input A4 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD4 | |||||||
P1.5/TB0.2/UCA0CLK/ A5/CD5 | 10 | 6 | 14 | 10 | A1 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB0 CCR2 capture: CCI2A input, compare: Out2 | |||||||
Clock signal input – eUSCI_A0 SPI slave mode, Clock signal output – eUSCI_A0 SPI master mode |
|||||||
Analog input A5 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD5 | |||||||
PJ.0/TDO/TB0OUTH/ SMCLK/CD6 (4) | 11 | 7 | 15 | 11 | C3 | I/O | General-purpose digital I/O |
Test data output port | |||||||
Switch all PWM outputs high impedance input – TB0 | |||||||
SMCLK output | |||||||
Comparator_D input CD6 | |||||||
PJ.1/TDI/TCLK/TB1OUTH/ MCLK/CD7 (4) | 12 | 8 | 16 | 12 | A2 | I/O | General-purpose digital I/O |
Test data input or test clock input | |||||||
Switch all PWM outputs high impedance input – TB1 (not available on devices without TB1) | |||||||
MCLK output | |||||||
Comparator_D input CD7 | |||||||
PJ.2/TMS/TB2OUTH/ ACLK/CD8 (4) | 13 | 9 | 17 | 13 | B3 | I/O | General-purpose digital I/O |
Test mode select | |||||||
Switch all PWM outputs high impedance input – TB2 (not available on devices without TB2) | |||||||
ACLK output | |||||||
Comparator_D input CD8 | |||||||
PJ.3/TCK/CD9 (4) | 14 | 10 | 18 | 14 | A3 | I/O | General-purpose digital I/O |
Test clock | |||||||
Comparator_D input CD9 | |||||||
P4.0/TB2.0 | 15 | N/A | N/A | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
TB2 CCR0 capture: CCI0B input, compare: Out0 (not available on devices without TB2 or package options DA, PW, RGE, YQD) | |||||||
P4.1 | 16 | N/A | N/A | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options DA, PW, RGE, YQD) |
P2.5/TB0.0/UCA1TXD/ UCA1SIMO | 17 | N/A | 19 | 15 | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB0 CCR0 capture: CCI0A input, compare: Out0 | |||||||
Transmit data – eUSCI_A1 UART mode, Slave in, master out – eUSCI_A1 SPI mode (not available on devices without UCSI_A1) | |||||||
P2.6/TB1.0/UCA1RXD/ UCA1SOMI | 18 | N/A | 20 | 16 | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB1 CCR0 capture: CCI0A input, compare: Out0 (not available on devices without TB1) | |||||||
Receive data – eUSCI_A1 UART mode, Slave out, master in – eUSCI_A1 SPI mode (not available on devices without UCSI_A1) | |||||||
TEST/SBWTCK (4) (3) | 19 | 11 | 21 | 17 | A4 | I | Test mode pin – enable JTAG pins |
Spy-Bi-Wire input clock | |||||||
RST/NMI/SBWTDIO (4) (3) | 20 | 12 | 22 | 18 | B4 | I/O | Reset input active low |
Non-maskable interrupt input | |||||||
Spy-Bi-Wire data input/output | |||||||
P2.0/TB2.0/UCA0TXD/ UCA0SIMO/TB0CLK/ ACLK(3) | 21 | 13 | 23 | 19 | A5 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB2 CCR0 capture: CCI0A input, compare: Out0 (not available on devices without TB2) | |||||||
Transmit data – eUSCI_A0 UART mode | |||||||
Slave in, master out – eUSCI_A0 SPI mode | |||||||
TB0 clock input | |||||||
ACLK output | |||||||
P2.1/TB2.1/UCA0RXD/ UCA0SOMI/TB0.0(3) | 22 | 14 | 24 | 20 | C4 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB2 CCR1 capture: CCI1A input, compare: Out1 (not available on devices without TB2) | |||||||
Receive data – eUSCI_A0 UART mode | |||||||
Slave out, master in – eUSCI_A0 SPI mode | |||||||
TB0 CCR0 capture: CCI0A input, compare: Out0 | |||||||
P2.2/TB2.2/UCB0CLK/ TB1.0 | 23 | 15 | 25 | 21 | B5 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB2 CCR2 capture: CCI2A input, compare: Out2 (not available on devices without TB2) | |||||||
Clock signal input – eUSCI_B0 SPI slave mode, Clock signal output – eUSCI_B0 SPI master mode |
|||||||
TB1 CCR0 capture: CCI0A input, compare: Out0 (not available on devices without TB1) | |||||||
P3.4/TB1.1/TB2CLK/ SMCLK | 24 | N/A | 26 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
TB1 CCR1 capture: CCI1B input, compare: Out1 (not available on devices without TB1) | |||||||
TB2 clock input (not available on devices without TB2 or package options PW, RGE, YQD) | |||||||
SMCLK output (not available on package options PW, RGE, YQD) | |||||||
P3.5/TB1.2/CDOUT | 25 | N/A | 27 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
TB1 CCR2 capture: CCI2B input, compare: Out2 (not available on devices without TB1) | |||||||
Comparator_D output (not available on package options PW, RGE, YQD) | |||||||
P3.6/TB2.1/TB1CLK | 26 | N/A | 28 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
TB2 CCR1 capture: CCI1B input, compare: Out1 (not available on devices without TB2) | |||||||
TB1 clock input (not available on devices without TB1 or package options PW, RGE, YQD) | |||||||
P3.7/TB2.2 | 27 | N/A | 29 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE, YQD) |
TB2 CCR2 capture: CCI2B input, compare: Out2 (not available on devices without TB2 or package options PW, RGE, YQD) | |||||||
P1.6/TB1.1/UCB0SIMO/ UCB0SDA/TA0.0 | 28 | 16 | 30 | 22 | D5 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB1 CCR1 capture: CCI1A input, compare: Out1 (not available on devices without TB1) | |||||||
Slave in, master out – eUSCI_B0 SPI mode | |||||||
I2C data – eUSCI_B0 I2C mode | |||||||
TA0 CCR0 capture: CCI0A input, compare: Out0 | |||||||
P1.7/TB1.2/UCB0SOMI/ UCB0SCL/TA1.0 | 29 | 17 | 31 | 23 | C5 | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 |
TB1 CCR2 capture: CCI2A input, compare: Out2 (not available on devices without TB1) | |||||||
Slave out, master in – eUSCI_B0 SPI mode | |||||||
I2C clock – eUSCI_B0 I2C mode | |||||||
TA1 CCR0 capture: CCI0A input, compare: Out0 | |||||||
VCORE (2) | 30 | 18 | 32 | 24 | E5 | Regulated core power supply (internal use only, no external current loading) | |
DVSS | 31 | 19 | 33 | 25 | D4 | Digital ground supply | |
DVCC | 32 | 20 | 34 | 26 | E4 | Digital power supply | |
P2.7 | 33 | N/A | 35 | N/A | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options PW, RGE) |
P2.3/TA0.0/UCA1STE/ A6/CD10 | 34 | N/A | 36 | 27 | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options RGE, YQD) |
TA0 CCR0 capture: CCI0B input, compare: Out0 (not available on package options RGE, YQD) | |||||||
Slave transmit enable – eUSCI_A1 SPI mode (not available on devices without eUSCI_A1) | |||||||
Analog input A6 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD10 (not available on package options RGE, YQD) | |||||||
P2.4/TA1.0/UCA1CLK/ A7/CD11 | 35 | N/A | 37 | 28 | N/A | I/O | General-purpose digital I/O with port interrupt and wake up from LPMx.5 (not available on package options RGE, YQD) |
TA1 CCR0 capture: CCI0B input, compare: Out0 (not available on package options RGE, YQD) | |||||||
Clock signal input – eUSCI_A1 SPI slave mode, Clock signal output – eUSCI_A1 SPI master mode (not available on devices without eUSCI_A1) | |||||||
Analog input A7 – ADC (not available on devices without ADC) | |||||||
Comparator_D input CD11 (not available on package options RGE, YQD) | |||||||
AVSS | 36 | N/A | 38 | N/A | N/A | Analog ground supply | |
PJ.4/XIN | 37 | 21 | 1 | 1 | E3 | I/O | General-purpose digital I/O |
Input terminal for crystal oscillator XT1 | |||||||
PJ.5/XOUT | 38 | 22 | 2 | 2 | E2 | I/O | General-purpose digital I/O |
Output terminal of crystal oscillator XT1 | |||||||
AVSS | 39 | 23 | 3 | 3 | D3 | Analog ground supply | |
AVCC | 40 | 24 | 4 | 4 | D2 | Analog power supply | |
QFN Pad | Pad | Pad | N/A | N/A | N/A | QFN package pad. Connection to VSS recommended. |