SLASE32C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
TI provides a variety of collateral to aid the design and implementation of the ESI into specific applications, most of which are related to metering. The following application notes are available as of this writing. Additional application notes may be available in the device-specific product folder.
LC Sensor Rotation Detection With MSP430 Extended Scan Interface (ESI)
Method to Select the Value of LC Sensor for MSP430 Extended Scan Interface (ESI)
Adjustment of ESIOSC Oscillator Frequency
Migrating From MSP430FW42x Scan Interface to MSP430FR6x8x/FR5x8x Extended Scan Interface
For complete and fully documented reference implementations that use the ESI to interface with different types of sensors to perform rotation detection, see Table 7-2.