SLASE66C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FR5972IPMR | LQFP (64) | 10 mm × 10 mm |
MSP430FR5972IRGC | VQFN (64) | 9 mm × 9 mm |
MSP430FR5922IG56 | TSSOP (56) | 6.1 mm × 14 mm |
Figure 1-1 shows the functional block diagram.