SLAS704G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
The primary function of the WDT_A module is to perform a controlled system restart if a software problem occurs. If the selected time interval expires, a system reset is generated. If the watchdog function is not needed in an application, the module can be configured as an interval timer and can generate interrupts at selected time intervals. Table 6-10 lists the clock sources for the WDT_A module.
WDTSSEL | NORMAL OPERATION
(WATCHDOG AND INTERVAL TIMER MODE) |
---|---|
00 | SMCLK |
01 | ACLK |
10 | VLOCLK |
11 | LFMODCLK |