SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
PARAMETER (1) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IVCC.LFXT | Current consumption | fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {0}, TA = 25°C, CL,eff = 3.7 pF, ESR ≈ 44 kΩ | 3.0 V | 180 | nA | ||
fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {1}, TA = 25°C, CL,eff = 6 pF, ESR ≈ 40 kΩ | 185 | ||||||
fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {2}, TA = 25°C, CL,eff = 9 pF, ESR ≈ 40 kΩ | 225 | ||||||
fOSC = 32768 Hz, LFXTBYPASS = 0, LFXTDRIVE = {3}, TA = 25°C, CL,eff = 12.5 pF, ESR ≈ 40 kΩ | 330 | ||||||
fLFXT | LFXT oscillator crystal frequency | LFXTBYPASS = 0 | 32768 | Hz | |||
DCLFXT | LFXT oscillator duty cycle | Measured at ACLK, fLFXT = 32768 Hz | 30% | 70% | |||
fLFXT,SW | LFXT oscillator logic-level square-wave input frequency | LFXTBYPASS = 1 (2) (3) | 10.5 | 32.768 | 50 | kHz | |
DCLFXT, SW | LFXT oscillator logic-level square-wave input duty cycle | LFXTBYPASS = 1 | 30% | 70% | |||
OALFXT | Oscillation allowance for LF crystals (4) | LFXTBYPASS = 0, LFXTDRIVE = {1}, fLFXT = 32768 Hz, CL,eff = 6 pF | 210 | kΩ | |||
LFXTBYPASS = 0, LFXTDRIVE = {3}, fLFXT = 32768 Hz, CL,eff = 12.5 pF | 300 | ||||||
CLFXIN | Integrated load capacitance at LFXIN terminal (5) (6) | 2 | pF | ||||
CLFXOUT | Integrated load capacitance at LFXOUT terminal (5) (6) | 2 | pF | ||||
tSTART,LFXT | Start-up time (7) | fOSC = 32768 Hz LFXTBYPASS = 0, LFXTDRIVE = {0}, TA = 25°C, CL,eff = 3.7 pF, | 3.0 V | 800 | ms | ||
fOSC = 32768 Hz LFXTBYPASS = 0, LFXTDRIVE = {3}, TA = 25°C, CL,eff = 12.5 pF | 3.0 V | 1000 | |||||
fFault,LFXT | Oscillator fault frequency (8) (9) | 0 | 3500 | Hz |
HFXTCLK (see Section 8.12.3.2) is a high-frequency oscillator that can be used with standard crystals or resonators in the 4‑MHz to 24-MHz range. When in bypass mode, HFXTCLK can be driven with an external square-wave signal.