SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
Figure 9-3 shows the port diagram. Table 9-20 summarizes the selection of the pin functions.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
---|---|---|---|---|---|
P1DIR.x | P1SEL1.x | P1SEL0.x | |||
P1.0/TA0.1/DMAE0/RTCCLK/A0/C0/ VREF-/VeREF- | 0 | P1.0 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
TA0.CCI1A | 0 | 0 | 1 | ||
TA0.1 | 1 | ||||
DMAE0 | 0 | 1 | 0 | ||
RTCCLK(4) | 1 | ||||
A0, C0, VREF-, VeREF-(2)(3) | X | 1 | 1 | ||
P1.1/TA0.2/TA1CLK/COUT/A1/C1/ VREF+/VeREF+ | 1 | P1.1 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
TA0.CCI2A | 0 | 0 | 1 | ||
TA0.2 | 1 | ||||
TA1CLK | 0 | 1 | 0 | ||
COUT(5) | 1 | ||||
A1, C1, VREF+, VeREF+(2)(3) | X | 1 | 1 | ||
P1.2/TA1.1/TA0CLK/COUT/A2/C2 | 2 | P1.2 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
TA1.CCI1A | 0 | 0 | 1 | ||
TA1.1 | 1 | ||||
TA0CLK | 0 | 1 | 0 | ||
COUT(5) | 1 | ||||
A2, C2(2)(3) | X | 1 | 1 |