SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | Number of no missing code output-code bits | 12 | bits | |||
SNR | Signal-to-noise with differential inputs | VR+ = 2.5 V, VR– = AVSS | 71 | dB | ||
Signal-to-noise with single-ended inputs | VR+ = 2.5 V, VR– = AVSS | 70 | ||||
ENOB | Effective number of bits with differential inputs(1) | VR+ = 2.5 V, VR– = AVSS | 11.4 | bits | ||
Effective number of bits with single-ended inputs(1) | VR+ = 2.5 V, VR– = AVSS | 11.1 | ||||
Effective number of bits with 32.768-kHz clock (reduced performance)(1) | Reduced performance with fADC12CLK from ACLK, LFXT
32.768 kHz, VR+ = 2.5 V, VR– = AVSS |
10.9 |
Section 8.12.9.5 lists the dynamic performance characteristics when using an internal reference.