SLASEK0A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVLO | Current consumption | 100 | nA | |||
fVLO | VLO frequency | Measured at ACLK | 3.3 | 9.9 | 16 | kHz |
dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(1) | 0.2 | %/°C | ||
dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(2) | 0.7 | %/V | ||
fVLO,DC | Duty cycle | Measured at ACLK | 40% | 50% | 60% |
Table 4-8 lists the characteristics of the MODOSC.