SLASEK0A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
The interrupt vectors, the power-up start address and signatures are in the address range 0FFFFh to 0FF80h. Figure 5-1 summarizes the content of this address range.
The power-up start address or reset vector is at 0FFFFh to 0FFFEh. It contains a 16-bit address that points to the start address of the application program.
The interrupt vectors start at 0FFFDh and extend to lower addresses. Each vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence. Table 5-4 lists the device specific interrupt vector locations.
The vectors programmed into the address range from 0FFFFh to 0FFE0h are used as BSL password (if enabled by the corresponding signature).
The signatures are located at 0FF80h extending to higher addresses. Signatures are evaluated during device start-up. Table 5-5 lists the device specific signature locations.
A JTAG password can be programmed starting from address 0FF88h and extending to higher addresses. The password can extend into the interrupt vector locations using the interrupt vector addresses as additional bits for the password. The length of the JTAG password depends on the JTAG signature.
See the System Resets, Interrupts, and Operating Modes, System Control Module (SYS) chapter in the MSP430FR58xx, MSP430FR59xx, MSP430FR68xx, MSP430FR69xx Family User's Guide for details.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
System Reset
Power up, Brownout, Supply Supervisor External Reset RST Watchdog Time-out (Watchdog mode) WDT, FRCTL MPU, CS, PMM Password Violation FRAM uncorrectable bit error detection MPU segment violation FRAM access time error Software POR, BOR |
SVSHIFG PMMRSTIFG WDTIFG WDTPW, FRCTLPW, MPUPW, CSPW, PMMPW UBDIFG MPUSEGIIFG, MPUSEG1IFG, MPUSEG2IFG, MPUSEG3IFG ACCTEIFG PMMPORIFG, PMMBORIFG (SYSRSTIV)(1)(2) |
Reset | 0FFFEh | highest |
System NMI
Vacant Memory Access JTAG Mailbox FRAM bit error detection MPU segment violation |
VMAIFG JMBNIFG, JMBOUTIFG CBDIFG, UBDIFG MPUSEGIIFG, MPUSEG1IFG, MPUSEG2IFG, MPUSEG3IFG (SYSSNIV)(1)(3) |
(Non)maskable | 0FFFCh | |
User NMI
External NMI Oscillator Fault |
NMIIFG, OFIFG
(SYSUNIV)(1)(3) |
(Non)maskable | 0FFFAh | |
Comparator_E | CEIFG, CEIIFG
(CEIV)(1) |
Maskable | 0FFF8h | |
TB0 | TB0CCR0.CCIFG | Maskable | 0FFF6h | |
TB0 | TB0CCR1.CCIFG ... TB0CCR6.CCIFG,
TB0CTL.TBIFG (TB0IV)(1) |
Maskable | 0FFF4h | |
Watchdog Timer (Interval Timer Mode) | WDTIFG | Maskable | 0FFF2h | |
eUSCI_A0 Receive or Transmit | UCA0IFG: UCRXIFG, UCTXIFG (SPI mode)
UCA0IFG: UCSTTIFG, UCTXCPTIFG, UCRXIFG, UCTXIFG (UART mode) (UCA0IV)(1) |
Maskable | 0FFF0h | |
eUSCI_B0 Receive or Transmit | UCB0IFG: UCRXIFG, UCTXIFG (SPI mode)
UCB0IFG: UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG (I2C mode) (UCB0IV)(1) |
Maskable | 0FFEEh | |
ADC12_B | ADC12IFG0 to ADC12IFG31
ADC12LOIFG, ADC12INIFG, ADC12HIIFG, ADC12RDYIFG, ADC21OVIFG, ADC12TOVIFG (ADC12IV)(1) |
Maskable | 0FFECh | |
TA0 | TA0CCR0.CCIFG | Maskable | 0FFEAh | |
TA0 | TA0CCR1.CCIFG, TA0CCR2.CCIFG,
TA0CTL.TAIFG (TA0IV)(1) |
Maskable | 0FFE8h | |
eUSCI_A1 Receive or Transmit | UCA1IFG: UCRXIFG, UCTXIFG (SPI mode)
UCA1IFG: UCSTTIFG, UCTXCPTIFG, UCRXIFG, UCTXIFG (UART mode) (UCA1IV)(1) |
Maskable | 0FFE6h | |
DMA | DMA0CTL.DMAIFG, DMA1CTL.DMAIFG, DMA2CTL.DMAIFG
(DMAIV)(1) |
Maskable | 0FFE4h | |
TA1 | TA1CCR0.CCIFG | Maskable | 0FFE2h | |
TA1 | TA1CCR1.CCIFG, TA1CCR2.CCIFG,
TA1CTL.TAIFG (TA1IV)(1) |
Maskable | 0FFE0h | |
I/O Port P1 | P1IFG.0 to P1IFG.7
(P1IV)(1) |
Maskable | 0FFDEh | |
TA2 | TA2CCR0.CCIFG | Maskable | 0FFDCh | |
TA2 | TA2CCR1.CCIFG
TA2CTL.TAIFG (TA2IV)(1) |
Maskable | 0FFDAh | |
I/O Port P2 | P2IFG.0 to P2IFG.7
(P2IV)(1) |
Maskable | 0FFD8h | |
TA3 | TA3CCR0.CCIFG | Maskable | 0FFD6h | |
TA3 | TA3CCR1.CCIFG
TA3CTL.TAIFG (TA3IV)(1) |
Maskable | 0FFD4h | |
I/O Port P3 | P3IFG.0 to P3IFG.7
(P3IV)(1) |
Maskable | 0FFD2h | |
I/O Port P4 | P4IFG.0 to P4IFG.2
(P4IV)(1) |
Maskable | 0FFD0h | |
RTC_B | RTCRDYIFG, RTCTEVIFG, RTCAIFG, RT0PSIFG, RT1PSIFG, RTCOFIFG
(RTCIV)(1) |
Maskable | 0FFCEh | |
AES | AESRDYIFG | Maskable | 0FFCCh | lowest |
SIGNATURE | WORD ADDRESS |
---|---|
IP Encapsulation Signature 2 | 0FF8Ah |
IP Encapsulation Signature 1(1) | 0FF88h |
BSL Signature 2 | 0FF86h |
BSL Signature 1 | 0FF84h |
JTAG Signature 2 | 0FF82h |
JTAG Signature 1 | 0FF80h |