SLAS789D June 2014 – August 2018 MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
PRODUCTION DATA.
The MSP430™ ultra-low-power (ULP) FRAM platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing innovators to increase performance at lowered energy budgets. FRAM technology combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash at much lower power.
The MSP430 ULP FRAM portfolio consists of a diverse set of devices that feature FRAM, the ULP 16-bit MSP430 CPU, and intelligent peripherals targeted for various applications. The ULP architecture showcases seven low-power modes, which are optimized to achieve extended battery life in energy-challenged applications.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FR6989IPZ | LQFP (100) | 14 mm × 14 mm |
MSP430FR6989IPN | LQFP (80) | 12 mm × 12 mm |
MSP430FR5989IPM | LQFP (64) | 10 mm × 10 mm |
MSP430FR5989IRGC | VQFN (64) | 9 mm × 9 mm |
Figure 1-1 and Figure 1-2 show the functional block diagrams.
Changes from March 10, 2017 to August 29, 2018
Table 3-1 and Table 3-2 summarize the available family members.
DEVICE | FRAM
(KB) |
SRAM
(KB) |
CLOCK SYSTEM | Timer_A (3) | Timer_B (4) | eUSCI | AES | ADC12_B | LCD_C | I/O | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
A(7) | B(8) | |||||||||||
MSP430FR6989 | 128 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext
16 ext |
240 seg
320 seg |
63
83 |
80 PN
100 PZ |
MSP430FR6988 | 96 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext
16 ext |
240 seg
320 seg |
63
83 |
80 PN
100 PZ |
MSP430FR6987 | 64 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext
16 ext |
240 seg
320 seg |
63
83 |
80 PN
100 PZ |
MSP430FR5989 | 128 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext | N/A | 48 | 64 PM
64 RGC |
MSP430FR5988 | 96 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext | N/A | 48 | 64 PM
64 RGC |
MSP430FR5987 | 64 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext | N/A | 48 | 64 PM
64 RGC |
MSP430FR5986 | 48 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext | N/A | 48 | 64 PM |
DEVICE | FRAM
(KB) |
SRAM
(KB) |
CLOCK SYSTEM | Timer_A (3) | Timer_B (4) | eUSCI | AES | ADC12_B | LCD_C | I/O | PACKAGE TYPE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
A(7) | B(8) | |||||||||||
MSP430FR69891 | 128 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext
16 ext |
240 seg
320 seg |
63
83 |
80 PN
100 PZ |
MSP430FR59891 | 128 | 2 | DCO
HFXT LFXT |
3, 3 (5)
2, 5 (6) |
7 | 2 | 2 | yes | 12 ext | N/A | 48 | 64 PM
64 RGC |
For information about other devices in this family of products or related products, see the following links.
High-performance, low-power solutions to enable the autonomous future
One platform. One ecosystem. Endless possibilities.
Ultra-low-power single-chip MCUs with integrated sensing peripherals
Review products that are frequently purchased or used with this product.
The TI Designs Reference Design Library is a robust reference design library that spans analog, embedded processor, and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs, and design files to speed your time to market. Search and download designs at ti.com/tidesigns.