SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
Table 7-3 describes the buffer types that are referenced in Table 7-1.
BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD(1) | NOMINAL PU OR PD STRENGTH (µA)(1) | OUTPUT DRIVE STRENGTH (mA)(1) | COMMENTS |
---|---|---|---|---|---|---|
Analog(2) | 3.0 V | No | N/A | N/A | N/A | See analog modules in Section 8 for details |
LVCMOS | 3.0 V | Yes(3) | Programmable | See Section 8.12.5 | See Section 8.12.5.3 | |
Power (DVCC)(4) | 3.0 V | No | N/A | N/A | N/A | SVS enables hysteresis on DVCC |
Power (AVCC)(4) | 3.0 V | No | N/A | N/A | N/A | |
Power (DVSS and AVSS)(4) | 0 V | No | N/A | N/A | N/A |