SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VR+ | Positive external reference voltage input VeREF+ or VeREF- based on ADC12VRSEL bit | VR+ > VR– | 1.2 | AVCC | V |
VR– | Negative external reference voltage input VeREF+ or VeREF- based on ADC12VRSEL bit | VR+ > VR– | 0 | 1.2 | V |
VR+ – VR– | Differential external reference voltage input | VR+ > VR– | 1.2 | AVCC | V |
IVeREF+, IVeREF- |
Static input current singled-ended input mode | 1.2 V ≤ VeREF+≤ VAVCC,
VeREF- = 0 V fADC12CLK = 5 MHz, ADC12SHTx = 1h, ADC12DIF = 0, ADC12PWRMD = 0 |
±10 | µA | |
1.2 V ≤ VeREF+≤ VAVCC ,
VeREF- = 0 V fADC12CLK = 5 MHz, ADC12SHTx = 8h, ADC12DIF = 0, ADC12PWRMD = 01 |
±2.5 | ||||
IVeREF+, IVeREF- |
Static input current differential input mode | 1.2 V ≤ VeREF+≤ VAVCC,
VeREF- = 0 V fADC12CLK = 5 MHz, ADC12SHTx = 1h, ADC12DIF = 1, , ADC12PWRMD = 0 |
±20 | µA | |
1.2 V ≤ VeREF+≤ VAVCC ,
VeREF- = 0 V fADC12CLK = 5 MHz, ADC12SHTx = 8h, ADC12DIF = 1, , ADC12PWRMD = 1 |
±5 | ||||
IVeREF+ | Peak input current with single-ended input | 0 V ≤ VeREF+ ≤ VAVCC, ADC12DIF = 0 | 1.5 | mA | |
IVeREF+ | Peak input current with differential input | 0 V ≤ VeREF+ ≤ VAVCC, ADC12DIF = 1 | 3 | mA | |
CVeREF+/- | Capacitance at VeREF+ or VeREF- terminal | See (2) | 10 | µF |