SLASEV3A March 2020 – December 2020 MSP430FR6005 , MSP430FR6007
PRODUCTION DATA
Table 9-43 lists the Device IDs.
DEVICE | PACKAGE | DEVICE ID | |
---|---|---|---|
01A05h | 01A04h | ||
MSP430FR6007 | PZ | 83h | 2Eh |
MSP430FR6005 | PZ | 83h | 2Fh |
Table 9-44 lists the contents of the device descriptor tag-length-value (TLV) structure.
DESCRIPTION | MSP430FR60xx (UART BSL)(1) | ||
---|---|---|---|
ADDRESS | VALUE | ||
Info Block | Info length | 01A00h | 06h |
CRC length | 01A01h | 06h | |
CRC value | 01A02h | Per unit | |
01A03h | Per unit | ||
Device ID | 01A04h | See Table 9-43. | |
01A05h | |||
Hardware revision | 01A06h | Per unit | |
Firmware revision | 01A07h | Per unit | |
Die Record | Die record tag | 01A08h | 08h |
Die record length | 01A09h | 0Ah | |
Lot/wafer ID | 01A0Ah | Per unit | |
01A0Bh | Per unit | ||
01A0Ch | Per unit | ||
01A0Dh | Per unit | ||
Die X position | 01A0Eh | Per unit | |
01A0Fh | Per unit | ||
Die Y position | 01A10h | Per unit | |
01A11h | Per unit | ||
Test results | 01A12h | Per unit | |
01A13h | Per unit | ||
ADC12 Calibration | ADC12 calibration tag | 01A14h | 11h |
ADC12 calibration length | 01A15h | 10h | |
ADC gain factor(2) | 01A16h | Per unit | |
01A17h | Per unit | ||
ADC offset(3) | 01A18h | Per unit | |
01A19h | Per unit | ||
ADC 1.2-V reference temperature sensor 30°C |
01A1Ah | Per unit | |
01A1Bh | Per unit | ||
ADC 1.2-V reference temperature sensor 85°C |
01A1Ch | Per unit | |
01A1Dh | Per unit | ||
ADC 2.0-V reference temperature sensor 30°C |
01A1Eh | Per unit | |
01A1Fh | Per unit | ||
ADC 2.0-V reference temperature sensor 85°C |
01A20h | Per unit | |
01A21h | Per unit | ||
ADC 2.5-V reference temperature sensor 30°C |
01A22h | Per unit | |
01A23h | Per unit | ||
ADC 2.5-V reference temperature sensor 85°C |
01A24h | Per unit | |
01A25h | Per unit | ||
REF Calibration | REF calibration tag | 01A26h | 12h |
REF calibration length | 01A27h | 06h | |
REF 1.2-V reference | 01A28h | Per unit | |
01A29h | Per unit | ||
REF 2.0-V reference | 01A2Ah | Per unit | |
01A2Bh | Per unit | ||
REF 2.5-V reference | 01A2Ch | Per unit | |
01A2Dh | Per unit | ||
Random Number | 128-bit random number tag | 01A2Eh | 15h |
Random number length | 01A2Fh | 10h | |
128-bit random number(4) | 01A30h | Per unit | |
01A31h | Per unit | ||
01A32h | Per unit | ||
01A33h | Per unit | ||
01A34h | Per unit | ||
01A35h | Per unit | ||
01A36h | Per unit | ||
01A37h | Per unit | ||
01A38h | Per unit | ||
01A39h | Per unit | ||
01A3Ah | Per unit | ||
01A3Bh | Per unit | ||
01A3Ch | Per unit | ||
01A3Dh | Per unit | ||
01A3Eh | Per unit | ||
01A3Fh | Per unit | ||
BSL Configuration | BSL tag | 01A40h | 1Ch |
BSL length | 01A41h | 02h | |
BSL interface | 01A42h | 00h | |
BSL interface configuration | 01A43h | 00h |