SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|---|
V(Ax) | Analog input voltage range(1) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
I(ADC12_B) single-ended mode | Operating supply current into AVCC and DVCC terminals(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 0, REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 | 3.0 V | 145 | 199 | µA | |
fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 0, REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 | 2.2 V | 140 | 190 | ||||
I(ADC12_B) differential mode | Operating supply current into AVCC and DVCC terminals(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 1, REFON = 0, ADC12SHTx= 0, ADC12DIV = 0 | 3.0 V | 175 | 245 | µA | |
2.2 V | 170 | 230 | |||||
I(ADC12_B) single-ended low-power mode | Operating supply current into AVCC and DVCC terminals(2)(3) | fADC12CLK = MODCLK/4, ADC12ON = 1, ADC12PWRMD = 1, ADC12DIF = 0, REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 | 3.0 V | 85 | 125 | µA | |
fADC12CLK = MODCLK/4, ADC12ON = 1, ADC12PWRMD = 1, ADC12DIF = 0, REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 | 2.2 V | 83 | 120 | ||||
I(ADC12_B) differential low-power mode | Operating supply current into AVCC and DVCC terminals(2)(3) | fADC12CLK = MODCLK/4, ADC12ON = 1, ADC12PWRMD = 1, ADC12DIF = 1, REFON = 0, ADC12SHTx= 0, ADC12DIV = 0 | 3.0 V | 110 | 165 | µA | |
2.2 V | 109 | 160 | |||||
CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 10 | 15 | pF | |
RI | Input MUX ON resistance | 0 V ≤ V(Ax) ≤ AVCC | >2 V | 0.5 | 4 | kΩ | |
<2 V | 1 | 10 |