SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
PARAMETER | TJ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Read and write endurance | 1015 | cycles | |||||
tRetention | Data retention duration | 25°C | 100 | years | |||
70°C | 40 | ||||||
85°C | 10 | ||||||
IWRITE | Current to write into FRAM(1) | IREAD | nA | ||||
IERASE | Erase current(2) | N/A(3) | nA | ||||
tWRITE | Write time(4) | tREAD | ns | ||||
tREAD | Read time(5) | NWAITSx = 0 | 1 / fSYSTEM | ns | |||
NWAITSx = 1 | 2 / fSYSTEM | ns |