SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Nphase_osc | Integrated phase noise | fosc = 4 MHz or 8 MHz, range = 10 kHz to 4 MHz | –74 | dBc | ||
FRQXTAL | Resonator frequency | 4 | 8 | MHz | ||
DCosc | Duty cycle | 35 | 65 | % | ||
Iosc | OSC supply current | fosc = 4 MHz or 8 MHz, CL = 18 pF, CS = 4 pF, fully settled, ceramic resonator | 180 | µA | ||
fosc = 4 MHz or 8 MHz, CL = 12 pF (4 MHz) or 16 pF(8 MHz), CS = 7 pF, fully settled, crystal resonator | 240 | |||||
Aosc | Oscillation allowance | fosc = 4 MHz, CL = 18 pF, CS = 4 pF, ceramic resonator | 1500 | Ω | ||
fosc = 4 MHz, CL = 12 pF, CS = 7 pF, crystal resonator | 1000 | |||||
fosc = 8 MHz, CL = 18 pF, CS = 4 pF, ceramic resonator | 500 | |||||
fosc = 8 MHz, CL = 16 pF, CS = 7 pF, crystal resonator | 350 | |||||
Tstart_osc | Startup time (gate) | fosc = 4 MHz, crystal resonator | 2.8 | 4.6 | ms | |
fosc = 8 MHz, crystal resonator | 1 | 1.9 | ||||
fosc = 4 MHz, ceramic resonator | 0.14 | 0.17 | ||||
fosc = 8 MHz, ceramic resonator | 0.08 | 0.12 |