SLASE23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FR6972IPMR | LQFP (64) | 10 mm × 10 mm |
MSP430FR6972IRGC | VQFN (64) | 9 mm × 9 mm |
MSP430FR6922IG56 | TSSOP (56) | 6.1 mm × 14 mm |
Figure 1-1 shows the functional block diagram.
Changes from January 25, 2017 to August 30, 2018
Table 3-1 and Table 3-2 summarize the available family members.
DEVICE | FRAM
(KB) |
SRAM
(KB) |
CLOCK SYSTEM | Timer_A(1) | Timer_B(2) | eUSCI | AES | ADC12_B | LCD_C | I/O | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
A(6) | B(7) | |||||||||||
MSP430FR6972 | 64 | 2 | DCO
HFXT LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | yes | 8 ext | 112 seg | 51 | 64 PM
64 RGC |
MSP430FR6872 | 64 | 2 | DCO
HFXT LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | no | 8 ext | 112 seg | 51 | 64 PM
64 RGC |
MSP430FR6970 | 32 | 2 | DCO
HFXT LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | yes | 8 ext | 112 seg | 51 | 64 PM
64 RGC |
MSP430FR6870 | 32 | 2 | DCO
HFXT LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | no | 8 ext | 112 seg | 51 | 64 PM
64 RGC |
MSP430FR6922 | 64 | 2 | DCO
LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | yes | 8 ext | 116 seg
100 seg (DGG) |
52
46 (DGG) |
64 PM
64 RGC 56 DGG |
MSP430FR6822 | 64 | 2 | DCO
LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | no | 8 ext | 116 seg
100 seg (DGG) |
52
46 (DGG) |
64 PM
64 RGC 56 DGG |
MSP430FR6920 | 32 | 2 | DCO
LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | yes | 8 ext | 116 seg
100 seg (DGG) |
52
46 (DGG) |
64 PM
64 RGC 56 DGG |
MSP430FR6820 | 32 | 2 | DCO
LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | no | 8 ext | 116 seg
100 seg (DGG) |
52
46 (DGG) |
64 PM
64 RGC 56 DGG |
DEVICE | FRAM
(KB) |
SRAM
(KB) |
CLOCK SYSTEM | Timer_A(1) | Timer_B(2) | eUSCI | AES | ADC12_B | LCD_C | I/O | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
A(6) | B(7) | |||||||||||
MSP430FR69721 | 64 | 2 | DCO
HFXT LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | yes | 8 ext | 112 seg | 51 | 64 PM
64 RGC |
MSP430FR68721 | 64 | 2 | DCO
HFXT LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | no | 8 ext | 112 seg | 51 | 64 PM
64 RGC |
MSP430FR69221 | 64 | 2 | DCO
LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | yes | 8 ext | 116 seg
100 seg (DGG) |
52
46 (DGG) |
64 PM
64 RGC 56 DGG |
MSP430FR68221 | 64 | 2 | DCO
LFXT |
3, 3(3)
2, 5 (4)(5) |
7 | 2 | 2 | no | 8 ext | 116 seg
100 seg (DGG) |
52
46 (DGG) |
64 PM
64 RGC 56 DGG |