SLAS797C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
feUSCI | eUSCI input clock frequency | Internal: SMCLK or ACLK,
External: UCLK, Duty cycle = 50% ±10% |
16 | MHz | |
fBITCLK | BITCLK clock frequency
(equals baud rate in MBaud) |
4 | MHz |
Table 5-17 lists the characteristics of the eUSCI in UART mode.