SLAS797C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTB | Timer_B input clock frequency | Internal: SMCLK or ACLK,
External: TBCLK, Duty cycle = 50% ±10% |
2.2 V, 3.0 V | 16 | MHz | ||
tTB,cap | Timer_B capture timing | All capture inputs, minimum pulse duration required for capture | 2.2 V, 3.0 V | 20 | ns |