Table 5-1 Brownout and Device Reset Power Ramp Requirements
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
MAX |
UNIT |
VVCC_BOR– |
Brownout power-down level(1)(2) |
| dDVCC/dt | < 3 V/s(3) |
0.7 |
1.66 |
V |
| dDVCC/dt | > 300 V/s(3) |
0 |
|
VVCC_BOR+ |
Brownout power-up level(2) |
| dDVCC/dt | < 3 V/s(4) |
0.79 |
1.68 |
V |
(1) In case of a supply voltage brownout, the device supply voltages must ramp down to the specified brownout power-down level (VVCC_BOR-) before the voltage is ramped up again to ensure a reliable device start-up and performance according to the data sheet including the correct operation of the on-chip SVS module.
(2) Fast supply voltage changes can trigger a BOR reset even within the recommended supply voltage range. To avoid unwanted BOR resets, the supply voltage must change by less than 0.05 V per microsecond (±0.05 V/µs). Following the data sheet recommendation for capacitor CDVCC should limit the slopes accordingly.
(3) The brownout levels are measured with a slowly changing supply. With faster slopes, the MIN level required to reset the device properly can decrease to 0 V. Use the graph in
Figure 5-6 to estimate the V
VCC_BOR- level based on the down slope of the supply voltage. After removing V
CC, the down slope can be estimated based on the current consumption and the capacitance on DVCC: dV/dt = I/C where dV/dt = slope, I = current, C = capacitance.
(4) The brownout levels are measured with a slowly changing supply.
Table 5-2 lists the characteristics of the SVS.