SLAS797C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
For the pin diagram, see Figure 6-2. Table 6-20 summarizes the selection of the pin function.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS (1) | ||
---|---|---|---|---|---|
P1DIR.x | P1SEL1.x | P1SEL0.x | |||
P1.0/TA0.1/DMAE0/RTCCLK/A0/C0/ VREF-/VeREF- | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 | 0 |
TA0.CCI1A | 0 | 0 | 1 | ||
TA0.1 | 1 | ||||
DMAE0 | 0 | 1 | 0 | ||
RTCCLK(6) | 1 | ||||
A0, C0, VREF-, VeREF- (4)(5) | X | 1 | 1 | ||
P1.1/TA0.2/TA1CLK/COUT/A1/C1/ VREF+/VeREF+ | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 | 0 |
TA0.CCI2A | 0 | 0 | 1 | ||
TA0.2 | 1 | ||||
TA1CLK | 0 | 1 | 0 | ||
COUT(7) | 1 | ||||
A1, C1, VREF+, VeREF+ (4)(5) | X | 1 | 1 | ||
P1.2/TA1.1/TA0CLK/COUT/A2/C2 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 | 0 |
TA1.CCI1A | 0 | 0 | 1 | ||
TA1.1 | 1 | ||||
TA0CLK | 0 | 1 | 0 | ||
COUT(8) | 1 | ||||
A2, C2 (4)(5) | X | 1 | 1 | ||
P1.3/TA1.2/A3/C3 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 | 0 |
TA1.CCI2A | 0 | 0 | 1 | ||
TA1.2 | 1 | ||||
N/A | 0 | 1 | 0 | ||
1 | |||||
A3, C3 (4)(5) | X | 1 | 1 |