SLAS887C September 2014 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC | Supply voltage range | 2.2 | 3.6 | V | ||
VBG | Bandgap output voltage calibrated | VCC = 3 V | 1.146 | 1.158 | 1.17 | V |
PSRR_DC | Power supply rejection ratio (DC) | VCC = 2.2 V to 3.6 V | 50 | µV/V | ||
PSRR_AC | Power supply rejection ratio (AC) | VCC = 2.2 V to 3.6 V, f = 1 kHz, ΔVpp = 100 mV |
0.35 | mV/V | ||
dVBG/dT | Bandgap reference temperature coefficient | VCC = 3 V | 10 | 50 | ppm/°C |