SLAS887C September 2014 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tWAKE-UP-LPM3 | Wake-up time from LPM3 to active mode | MCLK = SMCLK = 1.024 MHz | 1 | µs | ||
tWAKE-UP-LPM4 | Wake-up time from LPM4 to active mode | MCLK = SMCLK = 1.024 MHz | 45 | µs | ||
tWAKE-UP-LPM4.5-IO | Wake-up time from LPM4.5 to active mode upon I/O event(1) | CVCORE = 470 nF | 0.45 | ms | ||
tWAKE-UP-LPM4.5-RESET | Wake-up time from LPM4.5 to active mode upon external reset ( RST)(1) | CVCORE = 470 nF | 0.45 | ms |