SLAS887C September 2014 – March 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VID,FSR | Differential full-scale input voltage range | VID = VI,A+ – VI,A– | –VREF/ GAIN | +VREF/ GAIN | V | |||
VID | Differential input voltage range for specified performance(2) | SD24REFS = 1 | SD24GAINx = 1 | ±928 | mV | |||
SD24GAINx = 2 | ±464 | |||||||
SD24GAINx = 4 | ±232 | |||||||
SD24GAINx = 8 | ±116 | |||||||
SD24GAINx = 16 | ±58 | |||||||
ZI | Input impedance (pin A+ or A- to AVSS)(3) |
SD24GAINx = 1, 16 | 3 V | 200 | kΩ | |||
ZID | Differential input impedance (pin A+ to pin A-)(3) | SD24GAINx = 1, 16 | 3 V | 300 | 400 | kΩ | ||
VI | Absolute input voltage range | AVSS – 1 | VCC | V | ||||
VIC | Common-mode input voltage range | AVSS – 1 | VCC | V |