The SimpleLink MSP432E411Y Arm®Cortex®-M4F microcontrollers provide top performance and advanced integration. The product family is positioned for cost-effective applications requiring significant control processing and connectivity capabilities.
The MSP432E411Y microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human-machine interface (HMI) to networked system management controllers.
In addition, the MSP432E411Y microcontrollers offer the advantages of widely available development tools, system-on-chip (SoC) infrastructure, and a large user community for Arm-based microcontrollers. Additionally, these microcontrollers use the Arm Thumb®-compatible Thumb-2® instruction set to reduce memory requirements and, thereby, cost. When using the SimpleLink MSP432™ SDK, the MSP432E411Y microcontroller is code compatible with all members of the extensive SimpleLink family, providing flexibility to fit precise needs.
The MSP432E411Y device is part of the SimpleLink microcontroller (MCU) platform, which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Ethernet, Zigbee, Thread, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio's devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink.
Figure 1-1 shows the functional block diagram.
DATE | REVISION | NOTES |
---|---|---|
October 2017 | * | Initial Release |
Table 3-1 lists the characteristics of the MSP432E411Y MCU.
Feature | Description |
---|---|
Performance | |
Core | Arm Cortex-M4F processor core |
Performance | 120-MHz operation, 150-DMIPS performance |
Flash | 1024KB of flash memory |
System SRAM | 256KB of single-cycle system SRAM |
EEPROM | 6KB of EEPROM |
Internal ROM | Internal ROM loaded with SimpleLink SDK software |
External Peripheral Interface (EPI) | 8-, 16-, or 32-bit dedicated interface for peripherals and memory |
Security | |
Cyclical Redundancy Check (CRC) | 16- or 32-bit hash function that supports four CRC forms |
Advanced Encryption Standard (AES) | Hardware accelerated data encryption and decryption based on 128-, 192-, and 256-bit keys |
Data Encryption Standard (DES) | Block cipher implementation with 168-bit effective key length |
Hardware Accelerated Hash (SHA/MD5) | Advanced hash engine that supports SHA-1, SHA-2, or MD5 hash computation |
Tamper | Support for four tamper inputs and configurable tamper event response |
Communication Interfaces | |
Universal Asynchronous Receiver/Transmitter (UART) | Eight UARTs |
Quad Synchronous Serial Interface (QSSI) | Four SSI modules with bi-, quad-, and advanced-SSI support |
Inter-Integrated Circuit (I2C) | Ten I2C modules with four transmission speeds including high-speed mode |
Controller Area Network (CAN) | Two CAN 2.0 A/B controllers |
Ethernet MAC | 10/100 Ethernet MAC with Media Independent Interface (MII) and Reduced MII (RMII) |
Ethernet PHY | PHY with IEEE 1588 PTP hardware support |
Universal Serial Bus (USB) | USB 2.0 OTG, Host, and Device with ULPI interface option and Link Power Management (LPM) support |
1-Wire | One 1-Wire module |
System Integration | |
Micro Direct Memory Access (µDMA) | Arm PrimeCell® 32-channel configurable µDMA controller |
LCD Controller | Configurable LCD controller with passive and active matrix LCD panel support |
General-Purpose Timer (GPTM) | Eight 16- or 32-bit GPTM blocks |
Watchdog Timer (WDT) | Two watchdog timers |
Hibernation Module (HIB) | Low-power battery-backed Hibernation module |
General-Purpose Input/Output (GPIO) | 18 physical GPIO blocks |
Advanced Motion Control | |
Pulse Width Modulator (PWM) | One PWM module, with four PWM generator blocks and a control block, for a total of 8 PWM outputs |
Quadrature Encoder Interface (QEI) | One QEI module |
Analog Support | |
Analog-to-Digital Converter (ADC) | Two 12-bit ADC modules, each with a maximum sample rate of 2 Msps |
Analog Comparator Controller | Three independent integrated analog comparators |
Digital Comparator | 16 digital comparators |
System Management | |
JTAG and Serial Wire Debug (SWD) | One JTAG module with integrated Arm SWD |
Package Information | |
Package | 212-ball NFBGA (ZAD) |
Operating Range (Ambient) | Extended temperature range (–40°C to 105°C) |
For information about other devices in this family of products or related products, see the following links.