SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
Table 4-5 describes the buffer types that are referenced in Section 4.2.
BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
---|---|---|---|---|---|---|
Analog(2) | 3.3 V | N | N/A | N/A | N/A | See analog modules in Section 5 for details. |
LVCMOS | 3.3 V | Y(1) | Programmable | See Input/Output Pin Characteristics. | See Typical Characteristics. | |
Power (VDD)(3) | 3.3 V | N | N/A | N/A | N/A | |
Power (VDDA)(3) | 3.3 V | N | N/A | N/A | N/A | |
Power (GND and GNDA)(3) | 0 V | N | N/A | N/A | N/A |