SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VBAT | Battery supply voltage | 1.8 | 3.0 | 3.6 | V | |
VBATRMP | VBAT battery supply voltage ramp time | 0 | 0.7 | V/µs | ||
VLOWBAT | Low-battery detect voltage | VBATSEL = 0x0 | 1.8 | 1.9 | 2.0 | V |
VBATSEL = 0x1 | 2.0 | 2.1 | 2.2 | |||
VBATSEL = 0x2 | 2.2 | 2.3 | 2.4 | |||
VBATSEL = 0x3 | 2.4 | 2.5 | 2.6 |
Table 5-19 lists the timing characteristics of the HIB module.