SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
NO. | PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
N4 | fOSC | Frequency | 25 | MHz | |||
fTOL | Frequency tolerance at operational temperature | 0 | ±50 | ppm | |||
tSTA | Frequency stability at 1-year aging | ±50 | ppm | ||||
N5 | tRF | Frequency rise and fall time | 1 | ns | |||
tJ | Jitter | Cycle to cycle | 50 | ps | |||
Over 10 ms | 1 | ns | |||||
DC | Duty cycle | 40% | 60% |
Table 5-41 lists the specifications of the EN0RREF_CLK 50-MHz oscillator.