Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
MSPM0C110x-Q1 Automotive Mixed-Signal Microcontrollers
1 Features
- AEC-Q100
qualified for automotive applications
- Temperature grade 1: –40°C to +125°C,
TA
- Core
- Arm® 32-bit Cortex®-M0+ CPU, frequency up to 24MHz
- Operating characteristics
- Extended temperature: –40°C to 125°C
- Wide supply voltage range: 1.62V to 3.6V
- Memories
- Up to 16KB of flash
- 1KB of SRAM
- High-performance analog peripherals
- One analog-to-digital converter (ADC) with up to 10 total external channels, 1.7Msps at 10 bit or 1.5Msps at 12 bit with VDD as the voltage reference
- Configurable 1.4V or 2.5V internal ADC voltage reference (VREF)
- Integrated temperature sensor
- Integrated supply monitor
- Optimized low-power modes
- RUN: 87µA/MHz
- STOP: 609µA at 4MHz, 311µA at 32kHz
- STANDBY: 5µA with SRAM retention
- SHUTDOWN: 200nA
- Intelligent digital peripherals
- 1-channel DMA controller dedicated for ADC
- Three timers supporting up to 14 PWM channels
- One 16-bit advanced timers with deadband support up to 8 PWM channels
- One 16-bit general purpose timer with 4 capture/compares
- One 16-bit general purpose timer with 2 capture/compares
- Windowed watchdog timer
- BEEPER generating 1kHz, 2kHz, 4kHz, or 8kHz square wave to drive the external beeper
- Enhanced communication interfaces
- One UART interface supporting LIN, IrDA, DALI,
smart card, Manchester and low-power operation in STANDBY mode
- One I2C interface supporting FM+ (1Mbps), SMBus, PMBus, and wakeup from STOP mode
- One SPI supporting up to 12Mbps
- Clock system
- Internal 24MHz oscillator with an accuracy from
-2% to +1.2% (SYSOSC)
- Internal 32kHz low-frequency oscillator
(LFOSC)
- Data integrity
- Cyclic redundancy checker (CRC-16)
- Flexible I/O features
- Up to 18 GPIOs
- Two 5V-tolerant open-drain IOs
- Development support
- 2-pin serial wire debug (SWD)
- Package options
- 20-pin VSSOP (DGS)
- 20-pin WQFN (RUK)
- 16-pin SOT (DYY)
- 8-pin SOT (DDF)
- 8-pin WSON (DSG)
- Family members (also see Device Comparison)
- MSPM0C1104: 16KB of flash, 1KB of RAM
- MSPM0C1103: 8KB of flash, 1KB of RAM
- Development kits and software (also see Tools and Software)
- LP-MSPM0C1104 LaunchPad™ development kit
- MSP Software Development Kit (SDK)