SLASF90C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VDD | -40°C | 25°C | 85°C | 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
IDDSHDN | Supply current in SHUTDOWN mode | 3.3V | 140 | 320 | 200 | 350 | 428 | 932 | 1933 | 4680 | nA |