SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tres | Timer resolution time | fTIMxCLK = 24MHz | 41.67 | ns | ||
1 | tTIMxCLK | |||||
tres | Timer resolution time | TIMx with 16bit counter | 16 | bit |