SLASF93A October 2023 – July 2024 MSPM0C1104-Q1
PRODUCTION DATA
DEVICE NAME (1)(3) | FLASH / SRAM (KB) | ADC CH. | UART / I2C / SPI | TIMG | TIMA | GPIOs | 5V TOL. IO | PACKAGE [PACKAGE SIZE](2) |
---|---|---|---|---|---|---|---|---|
M0C1104QDGS20RQ1 | 16 / 1 | 10 | 1 / 1 / 1 | 2 | 1 | 18 | 2 | 20 VSSOP [5.1mm × 4.9mm] |
M0C1103QDGS20RQ1 | 8 / 1 | |||||||
M0C1104QRUKRQ1 | 16/ 1 | 10 | 1 / 1 / 1 | 2 | 1 | 18 | 2 | 20 WQFN [3mm × 3mm](4) |
M0C1103QRUKRQ1 | 8 / 1 | |||||||
M0C1104QDYYRQ1 | 16 /1 | 8 | 1 / 1 / 1 | 2 | 1 | 14 | 2 | 16 SOT [4.2mm × 3.26mm] |
M0C1103QDYYRQ1 | 8 / 1 | |||||||
M0C1104QDSGRQ1 | 16 / 1 | 3 | 1 / 1 / 1 | 2 | 1 | 6 | 2 | 8 WSON [2mm × 2mm](4) |
M0C1103QDSGRQ1 | 8 / 1 | |||||||
M0C1104QDDFRQ1 | 16 / 1 | 3 | 1 / 1 / 1 | 2 | 1 | 6 | 2 | 8 SOT [2.9mm × 2.8mm] |
M0C1103QDDFRQ1 | 8 / 1 |