SLASF90B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
STOP Mode | |||||||||||
IDDSTOP0 | SYSOSC=24MHz, DISABLESTOP=0 | 4MHz | 598 | 640 | 609 | 646 | 622 | 710 | 662 | 733 | µA |
IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 305 | 343 | 311 | 346 | 324 | 359 | 364 | 430 | |
STANDBY Mode | |||||||||||
IDDSTBY0 | STOPCLKSTBY=0, TIMG8, TIMG14 and TIMA0 enabled | 32kHz | 3.8 | 8.3 | 5.1 | 14 | 17.8 | 35.4 | 57.4 | 93 | µA |
IDDSTBY1 | STOPCLKSTBY=1, TIMG8, TIMG14 and TIMA0 enabled | 3.4 | 8.5 | 5.1 | 14 | 17.5 | 35.1 | 57 | 93 | ||
STOPCLKSTBY=1, GPIOA enabled | 3.4 | 8.5 | 5.0 | 14 | 17.5 | 35.2 | 57 | 93 |