SLASEW9C February 2023 – October 2023 MSPM0G1505 , MSPM0G1506 , MSPM0G1507
PRODUCTION DATA
The following table summarizes the features of each device that is described in this data sheet.
DEVICE NAME(1)(4) | FLASH /SRAM (KB) | QUAL(2) | MATH ACCEL | ADC / CHAN | COMP | DAC | OPA | GPAMP | UART / I2C / SPI | TIMA | TIMG | GPIO | PACKAGE [PACKAGE SIZE] (3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSPM0G1505xPM | 32 / 16 | S | Y | 2 / 17 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 60 | 64 LQFP [12 mm × 12 mm] |
MSPM0G1506xPM | 64 / 32 | ||||||||||||
MSPM0G1507xPM | 128 / 32 | ||||||||||||
MSPM0G1505xPT | 32 / 16 | S | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 44 | 48 LQFP [9 mm × 9 mm] |
MSPM0G1506xPT | 64 / 32 | ||||||||||||
MSPM0G1507xPT | 128 / 32 | ||||||||||||
MSPM0G1505xRGZ | 32 / 16 | S | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 44 | 48 VQFN [7 mm × 7 mm] |
MSPM0G1506xRGZ | 64 / 32 | ||||||||||||
MSPM0G1507xRGZ | 128 / 32 | ||||||||||||
MSPM0G1505xRHB | 32 / 16 | S | Y | 2 / 11 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 28 | 32 VQFN [5 mm × 5 mm] |
MSPM0G1506xRHB | 64 / 32 | ||||||||||||
MSPM0G1507xRHB | 128 / 32 | ||||||||||||
MSPM0G1505xDGS28 | 32 / 16 | S | Y | 2 / 11 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 24 | 28 VSSOP [7.1 mm × 4.9 mm] |
MSPM0G1506xDGS28 | 64 / 32 | ||||||||||||
MSPM0G1507xDGS28 | 128 / 32 | ||||||||||||
MSPM0G1505xRGE | 32 / 16 | S | Y | 2 / 9 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 20 | 24 VQFN [4 mm × 4 mm] |
MSPM0G1506xRGE | 64 / 32 | ||||||||||||
MSPM0G1507xRGE | 128 / 32 |