SLASEW9C February 2023 – October 2023 MSPM0G1505 , MSPM0G1506 , MSPM0G1507
PRODUCTION DATA
Table 8-4 summarizes the memory map of the devices. For more information about the memory region detail, see the Platform Memory Map section in the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.
MEMORY REGION | SUBREGION | MSPM0G1505 | MSPM0G1506 | MSPM0G1507 |
---|---|---|---|---|
Code (Flash) | ECC Corrected | 32KB-8B(1) 0x0000.0000 to 0x0000.7FF8 | 64KB-8B(1) 0x0000.0000 to 0x0000.FFF8 | 128KB-8B(1) 0x0000.0000 to 0x0001.FFF8 |
ECC Uncorrected | 0x0040.0000 to 0x0040.7FF8 | 0x0040.0000 to 0x0040.FFF8 | 0x0040.0000 to 0x0041.FFF8 | |
SRAM (SRAM) | Parity checked | 0x2010.0000 to 0x2010.3FFF | 0x2010.0000 to 0x2010.7FFF | 0x2010.0000 to 0x2010.7FFF |
Un-checked | 0x2020.0000 to 0x2020.3FFF | 0x2020.0000 to 0x2020.7FFF | 0x2020.0000 to 0x2020.7FFF | |
Parity code | 0x2030.0000 to 0x2030.3FFF | 0x2030.0000 to 0x2030.7FFF | 0x2030.0000 to 0x2030.7FFF | |
Peripheral | Peripherals | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF |
Flash ECC Corrected | 0x4100.0000 to 0x4100.8000 | 0x4100.0000 to 0x4101.0000 | 0x4100.0000 to 0x4102.0000 | |
Flash ECC Uncorrected | 0x4140.0000 to 0x4140.8000 | 0x4140.0000 to 0x4141.0000 | 0x4140.0000 to 0x4142.0000 | |
Flash ECC code | 0x4180.0000 to 0x4180.8000 | 0x4180.0000 to 0x4181.0000 | 0x4180.0000 to 0x4182.0000 | |
Configuration NVM(NONMAIN) ECC Corrected | 512 bytes 0x41C0.0000 to 0x41C0.0200 | 512 bytes 0x41C0.0000 to 0x41C0.0200 | 512 bytes 0x41C0.0000 to 0x41C0.0200 | |
Configuration NVM(NONMAIN) ECC Uncorrected | 0x41C1.0000 to 0x41C1.0200 | 0x41C1.0000 to 0x41C1.0200 | 0x41C1.0000 to 0x41C1.0200 | |
Configuration NVM(NONMAIN) ECC code | 0x41C2.0000 to 0x41C2.0200 | 0x41C2.0000 to 0x41C2.0200 | 0x41C2.0000 to 0x41C2.0200 | |
FACTORY Corrected | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | |
FACTORY Uncorrected | 0x41C5.0000 to 0x41C5.0080 | 0x41C5.0000 to 0x41C5.0080 | 0x41C5.0000 to 0x41C5.0080 | |
FACTORY ECC code | 0x41C6.0000 to 0x41C6.0080 | 0x41C6.0000 to 0x41C6.0080 | 0x41C6.0000 to 0x41C6.0080 | |
Subsystem | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | |
System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF |