The 12-bit buffered digital-to-analog converter (DAC) in these devices converts a digital input value into an analog voltage to a buffered output channel and it supports the following key features:
- Up to 1-Msps output sampling rate
- 8-bit or 12-bit voltage-output resolution
- Self-calibration option for offset error correction
- Straight binary or twos-complement data format
- Integrated sample time generator for generation of predefined sampling rates
- Integrated FIFO and support DMA operation
- One hardware trigger from event fabric for conversion
- Programmable voltage reference options:
- Supply voltage (VDD)
- External reference voltage (VREF IO)
- Internal reference voltage (1.4V, 2.5V)
For more information about device analog connections, see
Section 8.28.
For more details, see the DAC chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.