SLASFA2 November 2024 MSPM0G1519 , MSPM0G3519
ADVANCE INFORMATION
The comparator peripheral in the device compares the voltage levels on two inputs terminals and provides a digital output based on this comparison. It supports the following key features:
CTL2.BLANKSRC | BLANKING SOURCE |
---|---|
1 | TIMA0.CC2 |
2 | TIMA0.CC3 |
3 | TIMA1.CC1 |
4 | TIMG12.CC1 |
5 | TIMG6.CC1 |
6 | TIMG7.CC1 |
IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
---|---|---|
0x0 | COMP0_IN0+ | COMP0_IN0- |
0x1 | COMP0_IN1+ | COMP0_IN1- |
0x2 | COMP0_IN2+ | COMP0_IN2- |
0x3 | DAC_OUT / COMP0_IN3+(1) | - |
0x5 | - | Temperature Sensor |
0x7 | COMP1 positive terminal signal | - |
IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
---|---|---|
0x0 | COMP1_IN0+ | COMP1_IN0- |
0x1 | COMP1_IN1+ | COMP1_IN1- / VREF+ |
0x2 | COMP1_IN2+ | COMP1_IN2- |
0x3 | DAC_OUT / COMP1_IN3+(1) | - |
0x7 | COMP0 positive terminal signal | - |
IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
---|---|---|
0x0 | COMP2_IN0+ | COMP2_IN0- |
0x1 | COMP2_IN1+ | COMP2_IN1- / VREF- |
For more information about device analog connections, see Section 8.33.
For more details, see the COMP chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.