SLASFA2 November 2024 MSPM0G1519 , MSPM0G3519
ADVANCE INFORMATION
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tres | Timer resolution time | fTIMxCLK = 32MHz | 31.25 | ns | ||
1 | tTIMxCLK | |||||
tres | Timer resolution time | TIMx in Power Domain 1, fTIMxCLK = 80MHz | 12.5 | ns | ||
TIMx in Power Domain 0, fTIMxCLK = 40MHz | 25 | ns | ||||
1 | tTIMxCLK |