SLASF12C February 2023 – October 2023 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSYSPLLREF | SYSPLL reference frequency range | 4 | 48 | MHz | ||
fVCO | VCO output frequency | 80 | 400 | MHz | ||
fSYSPLL | SYSPLL output frequency range (1) | SYSPLLCLK0, SYSPLLCLK1 | 1 | 200 | MHz | |
SYSPLLCLK2X | 4 | 800 | ||||
DCPLL | SYSPLL output duty cycle | fSYSPLLREF=32MHz, fVCO=160MHz | 45 | 55 | % | |
JitterSYSPLL | SYSPLL RMS cycle-to-cycle jitter | fSYSPLLREF=32MHz, fVCO=160MHz | 24 | ps | ||
SYSPLL RMS period jitter | 15.5 | |||||
ISYSPLL | SYSPLL current consumption | fSYSPLLREF=32MHz, fVCO=160MHz | 316 | µA | ||
tstart, SYSPLL | SYSPLL start-up time | fSYSPLLREF=32MHz, fVCO=160MHz, ±0.5% accuracy | 7 | 18 | us |