SLASF86B October   2023  – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Functional Block Diagram
  6. Device Comparison
  7. Pin Configuration and Functions
    1. 6.1 Pin Diagrams
    2. 6.2 Pin Attributes
    3. 6.3 Signal Descriptions
    4. 6.4 Connections for Unused Pins
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Supply Current Characteristics
      1. 7.5.1 RUN/SLEEP Modes
      2. 7.5.2 STOP/STANDBY Modes
      3. 7.5.3 SHUTDOWN Mode
    6. 7.6  Power Supply Ramp
      1. 7.6.1 POR and BOR
    7. 7.7  Flash Memory Characteristics
    8. 7.8  Timing Characteristics
    9. 7.9  Clock Specifications
      1. 7.9.1 System Oscillator (SYSOSC)
        1. 7.9.1.1 SYSOSC Typical Frequency Accuracy
      2. 7.9.2 Low Frequency Oscillator (LFOSC)
      3. 7.9.3 System Phase Lock Loop (SYSPLL)
      4. 7.9.4 Low Frequency Crystal/Clock
      5. 7.9.5 High Frequency Crystal/Clock
    10. 7.10 Digital IO
      1. 7.10.1 Electrical Characteristics
      2. 7.10.2 Switching Characteristics
    11. 7.11 Analog Mux VBOOST
    12. 7.12 ADC
      1. 7.12.1 Electrical Characteristics
      2. 7.12.2 Switching Characteristics
      3. 7.12.3 Linearity Parameters
    13. 7.13 Typical Connection Diagram
    14. 7.14 Temperature Sensor
    15. 7.15 VREF
      1. 7.15.1 Voltage Characteristics
      2. 7.15.2 Electrical Characteristics
    16. 7.16 GPAMP
      1. 7.16.1 Electrical Characteristics
      2. 7.16.2 Switching Characteristics
    17. 7.17 I2C
      1. 7.17.1 I2C Timing Diagram
      2. 7.17.2 I2C Characteristics
      3. 7.17.3 I2C Filter
    18. 7.18 SPI
      1. 7.18.1 SPI
      2. 7.18.2 SPI Timing Diagram
    19. 7.19 UART
    20. 7.20 TIMx
    21. 7.21 TRNG
      1. 7.21.1 TRNG Electrical Characteristics
      2. 7.21.2 TRNG Switching Characteristics
    22. 7.22 Emulation and Debug
      1. 7.22.1 SWD Timing
  9. Detailed Description
    1. 8.1  CPU
    2. 8.2  Operating Modes
      1. 8.2.1 Functionality by Operating Mode (MSPM0G310x)
    3. 8.3  Power Management Unit (PMU)
    4. 8.4  Clock Module (CKM)
    5. 8.5  DMA
    6. 8.6  Events
    7. 8.7  Memory
      1. 8.7.1 Memory Organization
      2. 8.7.2 Peripheral File Map
      3. 8.7.3 Peripheral Interrupt Vector
    8. 8.8  Flash Memory
    9. 8.9  SRAM
    10. 8.10 GPIO
    11. 8.11 IOMUX
    12. 8.12 ADC
    13. 8.13 Temperature Sensor
    14. 8.14 VREF
    15. 8.15 GPAMP
    16. 8.16 TRNG
    17. 8.17 AES
    18. 8.18 CRC
    19. 8.19 UART
    20. 8.20 I2C
    21. 8.21 SPI
    22. 8.22 CAN-FD
    23. 8.23 WWDT
    24. 8.24 RTC
    25. 8.25 Timers (TIMx)
    26. 8.26 Device Analog Connections
    27. 8.27 Input/Output Diagrams
    28. 8.28 Serial Wire Debug Interface
    29. 8.29 Bootstrap Loader (BSL)
    30. 8.30 Device Factory Constants
    31. 8.31 Identification
  10. Applications, Implementation, and Layout
    1. 9.1 Typical Application
      1. 9.1.1 Schematic
  11. 10Device and Documentation Support
    1. 10.1 Getting Started and Next Steps
    2. 10.2 Device Nomenclature
    3. 10.3 Tools and Software
    4. 10.4 Documentation Support
    5. 10.5 Support Resources
    6. 10.6 Trademarks
    7. 10.7 Electrostatic Discharge Caution
    8. 10.8 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RHB|32
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

MSPM0G310x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm® Cortex®-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62V to 3.6V.

The MSPM0G310x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. The devices also incorporate a memory protection unit, 7-channel DMA, and a variety of high-performance analog peripherals such as two 12-bit 4Msps ADCs, configurable internal shared voltage reference, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar mode. These devices provide data integrity and encryption peripherals (CRC, TRNG, AES) and enhanced communication interfaces (four UART, two I2C, two SPI, CAN 2.0/FD).

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G310x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

CAUTION:

System-level ESD protection must be applied in compliance with the device-level ESD specification to prevent electrical overstress or disturbing of data or code memory. See MSP430™ System-Level ESD Considerations for more information. The principles in this application note are applicable to MSPM0 MCUs.