SLASF12C February 2023 – October 2023 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The timer peripherals in these devices support the following key features, for specific configuration see Table 8-9:
Specific features for the general-purpose timer (TIMGx) include:
Specific features for the advanced timer (TIMAx) include:
TIMER NAME | POWER DOMAIN | RESOLUTION | PRESCALER | REPEAT COUNTER | CAPTURE / COMPARE CHANNELS | PHASE LOAD | SHADOW LOAD | SHADOW CC | DEADBAND | FAULT | QEI |
---|---|---|---|---|---|---|---|---|---|---|---|
TIMG0 | PD0 | 16-bit | 8-bit | – | 2 | – | – | – | – | – | – |
TIMG6 | PD1 | 16-bit | 8-bit | – | 2 | – | – | – | – | – | – |
TIMG7 | PD1 | 16-bit | 8-bit | – | 2 | – | Yes | Yes | – | – | – |
TIMG8 | PD0 | 16-bit | 8-bit | – | 2 | – | – | – | – | – | Yes |
TIMG12 | PD1 | 32-bit | – | – | 2 | – | – | Yes | – | – | – |
TIMA0 | PD1 | 16-bit | 8-bit | 8-bit | 4 | Yes | Yes | Yes | Yes | Yes | – |
TIMA1 | PD1 | 16-bit | 8-bit | 8-bit | 2 | Yes | Yes | Yes | Yes | Yes | – |
TSEL.ETSEL Selection | TIMA0 | TIMA1 | TIMG6 | TIMG7 | TIMG12 |
---|---|---|---|---|---|
0 | TIMA0.TRIG0 | TIMA0.TRIG0 | TIMA0.TRIG0 | TIMA0.TRIG0 | TIMA0.TRIG0 |
1 | TIMA1.TRIG0 | TIMA1.TRIG0 | TIMA1.TRIG0 | TIMA1.TRIG0 | TIMA1.TRIG0 |
2 | TIMG6.TRIG0 | TIMG6.TRIG0 | TIMG6.TRIG0 | TIMG6.TRIG0 | TIMG6.TRIG0 |
3 | TIMG7.TRIG0 | TIMG7.TRIG0 | TIMG7.TRIG0 | TIMG7.TRIG0 | TIMG7.TRIG0 |
4 | TIMG12.TRIG0 | TIMG12.TRIG0 | TIMG12.TRIG0 | TIMG12.TRIG0 | TIMG12.TRIG0 |
5 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 |
6 to 15 | Reserved | ||||
16 | Event Subscriber Port 0 | ||||
17 | Event Subscriber Port 1 | ||||
18-31 | Reserved |
TSEL.ETSEL Selection | TIMG0 | TIMG8 |
---|---|---|
0 | TIMG0.TRIG0 | TIMG0.TRIG0 |
1 | TIMG8.TRIG0 | TIMG8.TRIG0 |
2 to 15 | Reserved | |
16 | Event Subscriber Port 0 | |
17 | Event Subscriber Port 1 | |
18-31 | Reserved |
For more details, see the TIMx chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.