SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following table summarizes the memory map of the devices. For more information about the memory region detail, see Platform Memory Map section in the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.
MEMORY REGION | SUBREGION | MSPM0G3105 | MSPM0G3106 | MSPM0G3107 |
---|---|---|---|---|
Code (Flash) | ECC Corrected | 32KB-8B(1) 0x0000.0000 to 0x0000.7FF8 | 64KB-8B(1) 0x0000.0000 to 0x0000.FFF8 | 128KB-8B(1) 0x0000.0000 to 0x0001.FFF8 |
ECC Uncorrected | 0x0040.0000 to 0x0040.7FF8 | 0x0040.0000 to 0x0040.FFF8 | 0x0040.0000 to 0x0041.FFF8 | |
SRAM (SRAM) | Parity checked | 0x2010.0000 to 0x2010.3FFF | 0x2010.0000 to 0x2010.7FFF | 0x2010.0000 to 0x2010.7FFF |
Unchecked | 0x2020.0000 to 0x2020.3FFF | 0x2020.0000 to 0x2020.7FFF | 0x2020.0000 to 0x2020.7FFF | |
Parity code | 0x2030.0000 to 0x2030.3FFF | 0x2030.0000 to 0x2030.7FFF | 0x2030.0000 to 0x2030.7FFF | |
Peripheral | Peripherals | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF |
Flash ECC Corrected | 0x4100.0000 to 0x4100.8000 | 0x4100.0000 to 0x4101.0000 | 0x4100.0000 to 0x4102.0000 | |
Flash ECC Uncorrected | 0x4140.0000 to 0x4140.8000 | 0x4140.0000 to 0x4141.0000 | 0x4140.0000 to 0x4142.0000 | |
Flash ECC code | 0x4180.0000 to 0x4180.8000 | 0x4180.0000 to 0x4181.0000 | 0x4180.0000 to 0x4182.0000 | |
Configuration NVM (NONMAIN) ECC Corrected | 512 bytes 0x41C0.0000 to 0x41C0.0200 | 512 bytes 0x41C0.0000 to 0x41C0.0200 | 512 bytes 0x41C0.0000 to 0x41C0.0200 | |
Configuration NVM(NONMAIN) ECC Uncorrected | 0x41C1.0000 to 0x41C1.0200 | 0x41C1.0000 to 0x41C1.0200 | 0x41C1.0000 to 0x41C1.0200 | |
Configuration NVM(NONMAIN) ECC code | 0x41C2.0000 to 0x41C2.0200 | 0x41C2.0000 to 0x41C2.0200 | 0x41C2.0000 to 0x41C2.0200 | |
FACTORY Corrected | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | |
FACTORY Uncorrected | 0x41C5.0000 to 0x41C5.0080 | 0x41C5.0000 to 0x41C5.0080 | 0x41C5.0000 to 0x41C5.0080 | |
FACTORY ECC code | 0x41C6.0000 to 0x41C6.0080 | 0x41C6.0000 to 0x41C6.0080 | 0x41C6.0000 to 0x41C6.0080 | |
Subsystem | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | |
System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF |