SLASF12C February 2023 – October 2023 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DEVICE NAME (1)(4) | FLASH / SRAM (KB) | QUAL(2) | ADC / CHAN | GPAMP | UART / I2C / SPI | CAN | TIMA | TIMG | GPIO | PACKAGE [PACKAGE SIZE] (3) |
---|---|---|---|---|---|---|---|---|---|---|
MSPM0G3105SRHB | 32 / 16 | S | 2 / 11 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 28 | 32 VQFN [5 mm × 5 mm] |
MSPM0G3106SRHB | 64 / 32 | |||||||||
MSPM0G3107SRHB | 128 / 32 | |||||||||
MSPM0G3105SDGS28 | 32 / 16 | S | 2 / 11 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 24 | 28 VSSOP [7.1 mm × 4.9 mm] |
MSPM0G3106SDGS28 | 64 / 32 | |||||||||
MSPM0G3107SDGS28 | 128 / 32 | |||||||||
MSPM0G3105SDGS20 | 32 / 16 | S | 2 / 6 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 16 | 20 VSSOP [5.1 mm × 4.9 mm] |
MSPM0G3106SDGS20 | 64 / 32 | |||||||||
MSPM0G3107SDGS20 | 128 / 32 |