SLASF12C February 2023 – October 2023 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following table describes the functions available on every pin for each device package.
PINCMx | PIN NAME | SIGNAL NAMES | PIN NUMBER | IO STRUCTURE | |||
---|---|---|---|---|---|---|---|
ANALOG | DIGITAL [PIN FUNCTION] (1) | 32 VQFN | 28 VSSOP | 20 VSSOP | |||
N/A | VDD | 4 | 7 | 5 | Power | ||
N/A | VSS | 5 | 8 | 6 | Power | ||
N/A | VCORE | 32 | 3 | 3 | Power | ||
N/A | NRST | 3 | 6 | 4 | Reset | ||
1 | PA0 | UART0_TX [2] / I2C0_SDA [3] / TIMA0_C0 [4] / TIMA_FAL1 [5] / TIMG8_C1 [6] / FCC_IN [7]/(Default BSL I2C_SDA) | 1 | 4 | – | 5V Tol. Open-Drain | |
2 | PA1 | UART0_RX [2] / I2C0_SCL [3] / TIMA0_C1 [4] / TIMA_FAL2 [5] / TIMG8_IDX [6] / TIMG8_C0 [7]/(Default BSL I2C_SCL) | 2 | 5 | – | 5V Tol. Open-Drain | |
7 | PA2 | ROSC | TIMG8_C1 [2] / SPI0_CS0 [3] / TIMG7_C1 [4] / SPI1_CS0 [5] | 6 | 9 | 7 | Standard |
8 | PA3 | LFXIN | TIMG8_C0 [2] / SPI0_CS1 [3] / UART2_CTS [4] / TIMA0_C2 [5] / TIMG7_C0 [7] / TIMA0_C1 [8] / I2C1_SDA [9] | 7 | 10 | – | Standard |
9 | PA4 | LFXOUT | TIMG8_C1 [2] / SPI0_POCI [3] / UART2_RTS [4] / TIMA0_C3 [5] / LFCLK_IN [6] / TIMG7_C1 [7] / TIMA0_C1N [8] / I2C1_SCL [9] | 8 | 11 | – | Standard |
10 | PA5 | HFXIN | TIMG8_C0 [2] / SPI0_PICO [3] / TIMA_FAL1 [4] / TIMG0_C0 [5]/ TIMG6_C0 [6] / FCC_IN [7] | 9 | 12 | 8 | Standard |
11 | PA6 | HFXOUT | TIMG8_C1 [2] / SPI0_SCK [3] / TIMA_FAL0 [4] / TIMG0_C1 [5] / HFCLK_IN [6] / TIMG6_C1 [ 7] / TIMA0_C2N [8] | 10 | 13 | 9 | Standard |
14 | PA7 | CLK_OUT [3] / TIMG8_C0 [4] / TIMA0_C2 [5] / TIMG8_IDX [6] / TIMG7_C1 [7] / TIMA0_C1 [8] | 11 | – | – | Standard | |
19 | PA8 | UART1_TX [2] / SPI0_CS0 [3] / UART0_RTS [4] / TIMA0_C0 [5] / TIMA1_C0N [6] | 12 | – | – | Standard | |
20 | PA9 | UART1_RX [2] / SPI0_PICO [3] / UART0_CTS [4] / TIMA0_C1 [5] / RTC_OUT [6] / TIMA0_C0N [7] / TIMA1_C1N [8] / CLK_OUT [9] | 13 | 14 | 10 | High-Speed | |
21 | PA10 | UART0_TX [2] / SPI0_POCI [3] / I2C0_SDA [4] / TIMA1_C0 [5] / TIMG12_C0 [6] / TIMA0_C2 [7] / I2C1_SDA [8] / CLK_OUT [9]/(Default BSL UART_TX) | 14 | 15 | 11 | High-Drive | |
22 | PA11 | UART0_RX [2] / SPI0_SCK [3] / I2C0_SCL [4] / TIMA1_C1 [5] / TIMA0_C2N [7] / I2C1_SCL [8]/(Default BSL UART_RX) | 15 | 16 | 12 | High-Drive | |
34 | PA12 | UART3_CTS [2] / SPI0_SCK [3] / TIMG0_C0 [4] / CAN_TX [5] / TIMA0_C3 [6] / FCC_IN [7] | 16 | – | – | ||
35 | PA13 | UART3_RTS [2] / SPI0_POCI [3] / UART3_RX [4] / TIMG0_C1 [5] / CAN_RX [6] / TIMA0_C3N [7] | 17 | – | – | High-Speed | |
36 | PA14 | A0_12 | UART0_CTS [2] / SPI0_PICO [3] / UART3_TX [4] / TIMG12_C0 [5] / CLK_OUT [6] | 18 | 17 | – | High-Speed |
37 | PA15 | A1_0 | UART0_RTS [2] / SPI1_CS2 [3] / I2C1_SCL [4] / TIMA1_C0 [5] / TIMG8_IDX [6] / TIMA1_C0N [7] / TIMA0_C2 [8] | 19 | 18 | – | Standard |
38 | PA16 | A1_1 | SPI1_POCI [3] / I2C1_SDA [4] / TIMA1_C1 [5] / TIMA1_C1N [6] / TIMA0_C2N [7] / FCC_IN [8] | 20 | 19 | – | Standard |
39 | PA17 | A1_2 | UART1_TX [2] / SPI1_SCK [3] / I2C1_SCL [4] / TIMA0_C3 [5] / TIMG7_C0 [6] / TIMA1_C0 [7] | 21 | 20 | 14 | Standard with wake(2) |
40 | PA18 | A1_3 / GPAMP_IN- | UART1_RX [2] / SPI1_PICO [3] / I2C1_SDA [4] / TIMA0_C3N [5] / TIMG7_C1 [6] / TIMA1_C1 [7]/Default BSL_Invoke | 22 | 21 | 15 | Standard with wake(2) |
41 | PA19 | SWDIO [2] | 23 | 22 | 16 | High-Speed | |
42 | PA20 | SWCLK [2] | 24 | 23 | 17 | Standard | |
3 | PA28 | UART0_TX [2] / I2C0_SDA [3] / TIMA0_C3 [4] / TIMA_FAL0 [5] / TIMG7_C0 [6] / TIMA1_C0 [ 7] | – | – | – | High-Drive | |
4 | PA29 | I2C1_SCL [2] / UART2_RTS [3] / TIMG8_C0 [4] / TIMG6_C0 [5] | – | – | – | Standard | |
5 | PA30 | I2C1_SDA [2] / UART2_CTS [3] / TIMG8_C1 [4] / TIMG6_C1 [5] | – | – | – | Standard | |
6 | PA31 | UART0_RX [2] / I2C0_SCL [3] / TIMA0_C3N [4] / TIMG12_C1 [5] / CLK_OUT [6]/ TIMG7_C1 [7] / TIMA1_C1 [8] | – | – | – | High-Drive | |
12 | PB0 | UART0_TX [2] / SPI1_CS2 [3] / TIMA1_C0 [4] / TIMA0_C2 [5] | – | – | – | Standard | |
13 | PB1 | UART0_RX [2] / SPI1_CS3 [3] / TIMA1_C1 [4] / TIMA0_C2N [5] | – | – | – | Standard | |
15 | PB2 | UART3_TX [2] / UART2_CTS [3] / I2C1_SCL [4] / TIMA0_C3 [5] / UART1_CTS [6] / TIMG6_C0 [ 7] / TIMA1_C0 [8] | – | – | – | Standard | |
16 | PB3 | UART3_RX [2] / UART2_RTS [3] / I2C1_SDA [4] / TIMA0_C3N[5] / UART1_RTS [6] / TIMG6_C1 [7] / TIMA1_C1 [8] | – | – | – | Standard | |
17 | PB4 | UART1_TX [2] / UART3_CTS [3] / TIMA1_C0 [4] /TIMA0_C2 [5] / TIMA1_C0N [6] | – | – | – | Standard | |
18 | PB5 | UART1_RX [2] / UART3_RTS [3] / TIMA1_C1 [4] / TIMA0_C2N [5] / TIMA1_C1N [6] | – | – | – | Standard | |
23 | PB6 | UART1_TX [2] / SPI1_CS0 [3] / SPI0_CS1 [4] / TIMG8_C0 [5] / UART2_CTS [6] / TIMG6_C0 [7] / TIMA1_C0N [8] | – | – | – | Standard | |
24 | PB7 | UART1_RX [2] / SPI1_POCI [3] / SPI0_CS2 [4] / TIMG8_C1 [5] / UART2_RTS [6] / TIMG6_C1 [7] /TIMA1_C1N [8] | – | – | – | Standard | |
25 | PB8 | UART1_CTS [2] / SPI1_PICO [3] / TIMA0_C0 [4] | – | – | – | Standard | |
26 | PB9 | UART1_RTS [2] / SPI1_SCK [3] / TIMA0_C1 [4] / TIMA0_C0N [5] | – | – | – | Standard | |
27 | PB10 | TIMG0_C0 [2] / TIMG8_C0 [3] / TIMG6_C0 [5] | – | – | – | Standard | |
28 | PB11 | TIMG0_C1 [2] / TIMG8_C1 [3] / CLK_OUT [4] / TIMG6_C1 [5] | – | – | – | Standard | |
29 | PB12 | UART3_TX [2] / TIMA0_C2 [3] / TIMA_FAL1 [4] / TIMA0_C1 [5] | – | – | – | Standard | |
30 | PB13 | UART3_RX [2] / TIMA0_C3 [3] / TIMG12_C0 [4] / TIMA0_C1N [5] | – | – | – | Standard | |
31 | PB14 | SPI1_CS3 [2] / SPI1_POCI [3] / SPI0_CS3 [4] / TIMG12_C1 [5] / TIMG8_IDX [6] / TIMA0_C0 [7] | – | – | – | Standard | |
32 | PB15 | UART2_TX [2] / SPI1_PICO [3] / UART3_CTS [4] / TIMG8_C0 [5] / TIMG7_C0 [6] | – | – | – | Standard | |
33 | PB16 | UART2_RX [2] / SPI1_SCK [3] / UART3_RTS [4] / TIMG8_C1 [5] / TIMG7_C1 [6] | – | – | – | Standard | |
34 | PA12 | UART3_CTS [2] / SPI0_SCK [3] / TIMG0_C0 [4] / CAN_TX [5] / TIMA0_C3 [6] / FCC_IN [7] | 16 | – | 13 | High-Speed | |
43 | PB17 | A1_4 | UART2_TX [2] / SPI0_PICO [3] / SPI1_CS1 [4] / TIMA1_C0 [5] / TIMA0_C2 [6] | – | – | – | Standard |
44 | PB18 | A1_5 | UART2_RX [2] / SPI0_SCK [3] / SPI1_CS2 [4] / TIMA1_C1 [5] / TIMA0_C2N [6] | – | – | – | Standard |
45 | PB19 | A1_6 | SPI0_POCI [3] / TIMG8_C1 [4] / UART0_CTS [5] / TIMG7_C1 [6] | – | – | – | Standard |
46 | PA21 | A1_7 / VREF- | UART2_TX [2] / TIMG8_C0 [3] / UART1_CTS [4] / TIMA0_C0 [5] / TIMG6_C0 [6] | 25 | 24 | – | Standard |
47 | PA22 | A0_7 / GPAMP_OUT | UART2_RX [2] / TIMG8_C1 [3] / UART1_RTS [4] / TIMA0_C1 [5] / CLK_OUT [6] / TIMA0_C0N [7] / TIMG6_C1 [8] | 26 | 25 | 18 | Standard |
48 | PB20 | A0_6 | SPI0_CS2 [2] / SPI1_CS0 [3] / TIMA0_C2 [4] / TIMG12_C0 [5] / TIMA_FAL1 [6] / TIMA0_C1 [7] / TIMA1_C1N [8] | – | – | – | Standard |
49 | PB21 | SPI1_POCI [2] / TIMG8_C0 [3] | – | – | – | Standard | |
50 | PB22 | SPI1_PICO [2] / TIMG8_C1 [3] | – | – | – | Standard | |
51 | PB23 | SPI1_SCK [2] / TIMA_FAL0 [4] | – | – | – | Standard | |
52 | PB24 | A0_5 | SPI0_CS3 [2] / SPI0_CS1 [3] / TIMA0_C3 [4] / TIMG12_C1 [5] / TIMA0_C1N [6] / TIMA1_C0N [7] | – | – | – | Standard |
53 | PA23 | VREF+ | UART2_TX [2] / SPI0_CS3 [3] / TIMA0_C3 [4] / TIMG0_C0 [5] / UART3_CTS [6] / TIMG7_C0 [7]/ TIMG8_C0 [8] | 27 | 26 | 19 | Standard |
54 | PA24 | A0_3 | UART2_RX [2] / SPI0_CS2 [3] / TIMA0_C3N [4] / TIMG0_C1 [5] / UART3_RTS [6] / TIMG7_C1 [7] / TIMA1_C1 [8] | 28 | 27 | 20 | Standard |
55 | PA25 | A0_2 | UART3_RX [2] / SPI1_CS3 [3] / TIMG12_C1 [4] / TIMA0_C3 [5] / TIMA0_C1N [6] | 29 | 28 | – | Standard |
56 | PB25 | A0_4 | UART0_CTS [2] / SPI0_CS0 [3] / TIMA_FAL2 [4] | – | – | – | Standard |
57 | PB26 | UART0_RTS [2] / SPI0_CS1 [3] / TIMA0_C3 [4] / TIMG6_C0 [5] / TIMA1_C0 [6] | – | – | – | Standard | |
58 | PB27 | SPI1_CS1 [3] / TIMA0_C3N [4] / TIMG6_C1 [5] / TIMA1_C1 [6] | – | – | – | Standard | |
59 | PA26 | A0_1 / GPAMP_IN+ | UART3_TX [2] / SPI1_CS0 [3] / TIMG8_C0 [4] / TIMA_FAL0 [5] / CAN_TX [6] / TIMG7_C0 [7] | 30 | 1 | 1 | Standard |
60 | PA27 | A0_0 | RTC_OUT [2] / SPI1_CS1 [3] / TIMG8_C1 [4] / TIMA_FAL2 [5] / CAN_RX [6] / TIMG7_C1 [7] | 31 | 2 | 2 | Standard |
IO STRUCTURE | INVERSION CONTROL | DRIVE STRENGTH CONTROL | HYSTERESIS CONTROL | PULLUP RESISTOR | PULLDOWN RESISTOR | WAKEUP LOGIC |
---|---|---|---|---|---|---|
Standard drive | Y | Y | Y | |||
Standard drive with wake(2) | Y | Y | Y | Y | ||
High drive | Y | Y | Y | Y | Y | |
High speed | Y | Y | Y | Y | ||
5-V tolerant open drain | Y | Y | Y | Y |